CAD (0)
▾
Stainless Steel Ball Set Screws
- Screw: ASTM 304 Series Stainless Steel.
- Ball: ASTM 304 Series Stainless Steel.
Unit of Measure
Product Type |
N/A Ball Clamping Screws |
Ball Material |
N/A Stainless |
Screw Material |
N/A 18-8 Series Stainless Steel |
Thread (M) |
N/A 5/16-18 |
L |
N/A 0.750 in. |
d2 |
N/A 0.147 in. |
S1 |
N/A 0.032 in. |
A |
N/A 0.4680 in. |
B |
N/A 0.250 in. |
E |
N/A 0.312 in. |
C |
N/A 0.151 in. |
L1 |
N/A 0.059 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
