CAD (0)
▾
1 2
Item # |
Item Name |
Ball Material |
Thread (M) |
L |
d2 |
S1 |
A |
B |
E |
C |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 9809 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 0.500 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | A N/A 0.3750 in. | B N/A 0.187 in. | E N/A 0.250 in. | C N/A 0.120 in. | $7.95 |
| 9810 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 0.750 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | A N/A 0.3750 in. | B N/A 0.187 in. | E N/A 0.250 in. | C N/A 0.120 in. | $7.95 |
| 9811 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 1.000 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | A N/A 0.3750 in. | B N/A 0.187 in. | E N/A 0.250 in. | C N/A 0.120 in. | $8.10 |
| 9812 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 0.750 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | A N/A 0.4680 in. | B N/A 0.250 in. | E N/A 0.312 in. | C N/A 0.151 in. | $8.25 |
| 9821 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 1.000 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | A N/A 0.4680 in. | B N/A 0.250 in. | E N/A 0.312 in. | C N/A 0.151 in. | $9.80 |
| 9813 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 1.250 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | A N/A 0.4680 in. | B N/A 0.250 in. | E N/A 0.312 in. | C N/A 0.151 in. | $10.20 |
| 9822 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A .750 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | A N/A 0.5620 in. | B N/A 0.312 in. | E N/A 0.375 in. | C N/A 0.182 in. | $10.65 |
| 9814 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A 1.000 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | A N/A 0.5620 in. | B N/A 0.312 in. | E N/A 0.375 in. | C N/A 0.182 in. | $10.80 |
| 9815 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A 1.500 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | A N/A 0.5620 in. | B N/A 0.312 in. | E N/A 0.375 in. | C N/A 0.182 in. | $10.95 |
| 9816 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 1/2-13 | L N/A 1.000 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | A N/A 0.7500 in. | B N/A 0.375 in. | E N/A 0.500 in. | C N/A 0.245 in. | $13.85 |
| 9817 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 1/2-13 | L N/A 1.500 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | A N/A 0.7500 in. | B N/A 0.375 in. | E N/A 0.500 in. | C N/A 0.245 in. | $14.15 |
| 9823 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 1.000 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | A N/A 0.9370 in. | B N/A 0.500 in. | E N/A 0.625 in. | C N/A 0.307 in. | $19.85 |
| 9818 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 1.500 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | A N/A 0.9370 in. | B N/A 0.500 in. | E N/A 0.625 in. | C N/A 0.307 in. | $20.10 |
| 9819 | N/A Ball Clamping Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 2.000 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | A N/A 0.9370 in. | B N/A 0.500 in. | E N/A 0.625 in. | C N/A 0.307 in. | $20.75 |
| 9809SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 0.500 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | A N/A 0.3750 in. | B N/A 0.187 in. | E N/A 0.250 in. | C N/A 0.120 in. | $13.20 |
| 9810SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 0.750 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | A N/A 0.3750 in. | B N/A 0.187 in. | E N/A 0.250 in. | C N/A 0.120 in. | $13.20 |
| 9811SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 1.000 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | A N/A 0.3750 in. | B N/A 0.187 in. | E N/A 0.250 in. | C N/A 0.120 in. | $13.35 |
| 9812SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 0.750 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | A N/A 0.4680 in. | B N/A 0.250 in. | E N/A 0.312 in. | C N/A 0.151 in. | $15.95 |
| 9821SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 1.000 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | A N/A 0.4680 in. | B N/A 0.250 in. | E N/A 0.312 in. | C N/A 0.151 in. | $16.25 |
| 9813SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 1.250 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | A N/A 0.4680 in. | B N/A 0.250 in. | E N/A 0.312 in. | C N/A 0.151 in. | $16.05 |
| 9822SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A .750 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | A N/A 0.5620 in. | B N/A 0.312 in. | E N/A 0.375 in. | C N/A 0.182 in. | $19.85 |
| 9814SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A 1.000 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | A N/A 0.5620 in. | B N/A 0.312 in. | E N/A 0.375 in. | C N/A 0.182 in. | $19.75 |
| 9815SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A 1.500 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | A N/A 0.5620 in. | B N/A 0.312 in. | E N/A 0.375 in. | C N/A 0.182 in. | $20.25 |
| 9816SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 1/2-13 | L N/A 1.000 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | A N/A 0.7500 in. | B N/A 0.375 in. | E N/A 0.500 in. | C N/A 0.245 in. | $26.00 |
| 9817SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 1/2-13 | L N/A 1.500 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | A N/A 0.7500 in. | B N/A 0.375 in. | E N/A 0.500 in. | C N/A 0.245 in. | $26.30 |
1 2