CAD (0)
▾
Steel Ball Clamping Screws
- Screw: heat treated steel, black oxide finish.
- Ball: ball bearing steel, hardened
Unit of Measure
Product Type |
N/A Ball Clamping Screws |
Finish |
N/A Black oxide |
Ball Material |
N/A Steel |
Screw Material |
N/A Heat Treated Steel |
Thread (M) |
N/A 1/2-13 |
L |
N/A 1.000 in. |
d1 |
N/A 0.334 in. |
S |
N/A 0.122 in. |
A |
N/A 0.7500 in. |
B |
N/A 0.375 in. |
E |
N/A 0.500 in. |
C |
N/A 0.245 in. |
L1 |
N/A 0.137 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
