Menu
CAD (0)
  • Cart is empty
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread (M)

1/4-20 5/16-18 3/8-16 1/2-13 5/8-11

L (in.)

d1 (in.)

S (in.)

A (in.)

Item #

Item Name

Ball Material

Thread (M)

L

d1

S

A

B

E

C

List Price

N/A Ball Clamping Screws N/A Steel N/A 1/4-20 N/A 0.500 in. N/A 0.157 in. N/A 0.051 in. N/A 0.3750 in. N/A 0.187 in. N/A 0.250 in. N/A 0.120 in. $6.75
N/A Ball Clamping Screws N/A Steel N/A 1/4-20 N/A 0.750 in. N/A 0.157 in. N/A 0.051 in. N/A 0.3750 in. N/A 0.187 in. N/A 0.250 in. N/A 0.120 in. $6.75
N/A Ball Clamping Screws N/A Steel N/A 1/4-20 N/A 1.000 in. N/A 0.157 in. N/A 0.051 in. N/A 0.3750 in. N/A 0.187 in. N/A 0.250 in. N/A 0.120 in. $7.05
N/A Ball Clamping Screws N/A Steel N/A 5/16-18 N/A 0.750 in. N/A 0.216 in. N/A 0.061 in. N/A 0.4680 in. N/A 0.250 in. N/A 0.312 in. N/A 0.151 in. $7.90
N/A Ball Clamping Screws N/A Steel N/A 5/16-18 N/A 1.000 in. N/A 0.216 in. N/A 0.061 in. N/A 0.4680 in. N/A 0.250 in. N/A 0.312 in. N/A 0.151 in. $7.75
N/A Ball Clamping Screws N/A Steel N/A 5/16-18 N/A 1.250 in. N/A 0.216 in. N/A 0.061 in. N/A 0.4680 in. N/A 0.250 in. N/A 0.312 in. N/A 0.151 in. $7.95
N/A Ball Clamping Screws N/A Steel N/A 3/8-16 N/A .750 in. N/A 0.275 in. N/A 0.071 in. N/A 0.5620 in. N/A 0.312 in. N/A 0.375 in. N/A 0.182 in. $10.05
N/A Ball Clamping Screws N/A Steel N/A 3/8-16 N/A 1.000 in. N/A 0.275 in. N/A 0.071 in. N/A 0.5620 in. N/A 0.312 in. N/A 0.375 in. N/A 0.182 in. $9.80
N/A Ball Clamping Screws N/A Steel N/A 3/8-16 N/A 1.500 in. N/A 0.275 in. N/A 0.071 in. N/A 0.5620 in. N/A 0.312 in. N/A 0.375 in. N/A 0.182 in. $9.90
N/A Ball Clamping Screws N/A Steel N/A 1/2-13 N/A 1.000 in. N/A 0.334 in. N/A 0.122 in. N/A 0.7500 in. N/A 0.375 in. N/A 0.500 in. N/A 0.245 in. $11.45
N/A Ball Clamping Screws N/A Steel N/A 1/2-13 N/A 1.500 in. N/A 0.334 in. N/A 0.122 in. N/A 0.7500 in. N/A 0.375 in. N/A 0.500 in. N/A 0.245 in. $11.85
N/A Ball Clamping Screws N/A Steel N/A 5/8-11 N/A 1.000 in. N/A 0.472 in. N/A 0.142 in. N/A 0.9370 in. N/A 0.500 in. N/A 0.625 in. N/A 0.307 in. $16.65
N/A Ball Clamping Screws N/A Steel N/A 5/8-11 N/A 1.500 in. N/A 0.472 in. N/A 0.142 in. N/A 0.9370 in. N/A 0.500 in. N/A 0.625 in. N/A 0.307 in. $16.60
N/A Ball Clamping Screws N/A Steel N/A 5/8-11 N/A 2.000 in. N/A 0.472 in. N/A 0.142 in. N/A 0.9370 in. N/A 0.500 in. N/A 0.625 in. N/A 0.307 in. $17.05
N/A Ball Clamping Screws N/A Stainless N/A 1/4-20 N/A 0.500 in. N/A 0.157 in. N/A 0.051 in. N/A 0.3750 in. N/A 0.187 in. N/A 0.250 in. N/A 0.120 in. $10.80
N/A Ball Clamping Screws N/A Stainless N/A 1/4-20 N/A 0.750 in. N/A 0.157 in. N/A 0.051 in. N/A 0.3750 in. N/A 0.187 in. N/A 0.250 in. N/A 0.120 in. $10.80
N/A Ball Clamping Screws N/A Stainless N/A 1/4-20 N/A 1.000 in. N/A 0.157 in. N/A 0.051 in. N/A 0.3750 in. N/A 0.187 in. N/A 0.250 in. N/A 0.120 in. $10.95
N/A Ball Clamping Screws N/A Stainless N/A 5/16-18 N/A 0.750 in. N/A 0.216 in. N/A 0.061 in. N/A 0.4680 in. N/A 0.250 in. N/A 0.312 in. N/A 0.151 in. $12.60
N/A Ball Clamping Screws N/A Stainless N/A 5/16-18 N/A 1.000 in. N/A 0.216 in. N/A 0.061 in. N/A 0.4680 in. N/A 0.250 in. N/A 0.312 in. N/A 0.151 in. $12.60
N/A Ball Clamping Screws N/A Stainless N/A 5/16-18 N/A 1.250 in. N/A 0.216 in. N/A 0.061 in. N/A 0.4680 in. N/A 0.250 in. N/A 0.312 in. N/A 0.151 in. $13.05
N/A Ball Clamping Screws N/A Stainless N/A 3/8-16 N/A .750 in. N/A 0.275 in. N/A 0.071 in. N/A 0.5620 in. N/A 0.312 in. N/A 0.375 in. N/A 0.182 in. $16.65
N/A Ball Clamping Screws N/A Stainless N/A 3/8-16 N/A 1.000 in. N/A 0.275 in. N/A 0.071 in. N/A 0.5620 in. N/A 0.312 in. N/A 0.375 in. N/A 0.182 in. $16.65
N/A Ball Clamping Screws N/A Stainless N/A 3/8-16 N/A 1.500 in. N/A 0.275 in. N/A 0.071 in. N/A 0.5620 in. N/A 0.312 in. N/A 0.375 in. N/A 0.182 in. $16.75
N/A Ball Clamping Screws N/A Stainless N/A 1/2-13 N/A 1.000 in. N/A 0.334 in. N/A 0.122 in. N/A 0.7500 in. N/A 0.375 in. N/A 0.500 in. N/A 0.245 in. $22.15
N/A Ball Clamping Screws N/A Stainless N/A 1/2-13 N/A 1.500 in. N/A 0.334 in. N/A 0.122 in. N/A 0.7500 in. N/A 0.375 in. N/A 0.500 in. N/A 0.245 in. $22.65
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top