CAD (0)
▾
Stainless Steel Ball Clamping Screws
- Screw: ASTM 304 Series Stainless Steel.
- Ball: ASTM 304 Series Stainless Steel.
Unit of Measure
Product Type |
N/A Ball Clamping Screws |
Ball Material |
N/A Stainless |
Screw Material |
N/A 18-8 Series Stainless Steel |
Thread (M) |
N/A 5/8-11 |
L |
N/A 1.000 in. |
d1 |
N/A 0.472 in. |
S |
N/A 0.142 in. |
A |
N/A 0.9370 in. |
B |
N/A 0.500 in. |
E |
N/A 0.625 in. |
C |
N/A 0.307 in. |
L1 |
N/A 0.157 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
