CAD (0)
▾
Steel Ball Set Screws
- Screw: heat treated steel, black oxide finish.
- Ball: ball bearing steel, hardened
Stainless Steel Ball Set Screws
- Screw: ASTM 304 Series Stainless Steel.
- Ball: ASTM 304 Series Stainless Steel.
Unit of Measure
Product Type |
N/A Ball Set Screws |
Screw Material |
N/A 18-8 Series Stainless Steel |
Ball Material |
N/A Stainless |
Thread (M) |
N/A 5/8-11 |
L |
N/A 1.500 in. |
d2 |
N/A 0.372 in. |
S1 |
N/A 0.051 in. |
B |
N/A 0.315 in. |
C |
N/A 0.307 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
