CAD (0)
▾
Item # |
Item Name |
Ball Material |
Thread (M) |
L |
d2 |
S1 |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| 9510 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 0.500 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | B N/A 0.125 in. | C N/A 0.120 in. | $7.75 |
| 9511 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 0.750 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | B N/A 0.125 in. | C N/A 0.120 in. | $7.75 |
| 9512 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 0.750 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | B N/A 0.157 in. | C N/A 0.151 in. | $9.60 |
| 9513 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 1.000 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | B N/A 0.157 in. | C N/A 0.151 in. | $9.65 |
| 9514 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A 0.750 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | B N/A 0.196 in. | C N/A 0.182 in. | $10.90 |
| 9515 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A 1.000 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | B N/A 0.196 in. | C N/A 0.182 in. | $11.00 |
| 9516 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/2-13 | L N/A 1.000 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | B N/A 0.250 in. | C N/A 0.245 in. | $13.35 |
| 9517 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/2-13 | L N/A 1.500 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | B N/A 0.250 in. | C N/A 0.245 in. | $13.65 |
| 9518 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 1.000 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | B N/A 0.315 in. | C N/A 0.307 in. | $18.20 |
| 9519 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 1.500 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | B N/A 0.315 in. | C N/A 0.307 in. | $18.30 |
| 9510SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 0.500 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | B N/A 0.125 in. | C N/A 0.120 in. | $12.55 |
| 9511SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 0.750 in. | d2 N/A 0.120 in. | S1 N/A 0.023 in. | B N/A 0.125 in. | C N/A 0.120 in. | $12.65 |
| 9512SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 0.750 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | B N/A 0.157 in. | C N/A 0.151 in. | $14.75 |
| 9513SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 1.000 in. | d2 N/A 0.147 in. | S1 N/A 0.032 in. | B N/A 0.157 in. | C N/A 0.151 in. | $15.10 |
| 9514SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A 0.750 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | B N/A 0.196 in. | C N/A 0.182 in. | $16.65 |
| 9515SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A 1.000 in. | d2 N/A 0.192 in. | S1 N/A 0.032 in. | B N/A 0.196 in. | C N/A 0.182 in. | $16.65 |
| 9516SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/2-13 | L N/A 1.000 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | B N/A 0.250 in. | C N/A 0.245 in. | $20.75 |
| 9517SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/2-13 | L N/A 1.500 in. | d2 N/A 0.290 in. | S1 N/A 0.038 in. | B N/A 0.250 in. | C N/A 0.245 in. | $20.95 |
| 9518SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 1.000 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | B N/A 0.315 in. | C N/A 0.307 in. | $32.40 |
| 9519SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 1.500 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | B N/A 0.315 in. | C N/A 0.307 in. | $32.85 |