CAD (0)
▾
- Bodies are made from Delrin®.
- Available with stainless steel ball or Delrin® ball.
- Delrin® is a lightweight, non-marring material.
Unit of Measure
Product Type |
N/A Delrin® Body Ball Plungers |
Material |
N/A Stainless Steel |
Type |
N/A Stainless steel ball |
End Pressure Start |
N/A 2 lbs. |
End Pressure Full |
N/A 4 lbs. |
Thread (A) |
N/A 1/4-20 |
B |
N/A 17/32 in. |
C |
N/A 0.035 in. |
D |
N/A 0.125 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
