CAD (0)
▾
Delrin Body Ball Plungers
Ball Plungers
- Bodies are made from Delrin®.
- Available with stainless steel ball or Delrin® ball.
- Delrin® is a lightweight, non-marring material.
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MBP-270 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.035 in. | D N/A 0.125 in. | $7.10 |
| MBP-271 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 7 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.035 in. | D N/A 0.125 in. | $7.10 |
| MBP-272 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 12 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.035 in. | D N/A 0.125 in. | $7.10 |
| MBP-273 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 4.5 lbs. | Thread (A) N/A 5/16-18 | B N/A 37/64 in. | C N/A 0.040 in. | D N/A 0.156 in. | $7.30 |
| MBP-274 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 9 lbs. | Thread (A) N/A 5/16-18 | B N/A 37/64 in. | C N/A 0.040 in. | D N/A 0.156 in. | $7.30 |
| MBP-275 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 6 lbs. | End Pressure Full N/A 17 lbs. | Thread (A) N/A 5/16-18 | B N/A 37/64 in. | C N/A 0.040 in. | D N/A 0.156 in. | $7.30 |
| MBP-276 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.048 in. | D N/A 0.187 in. | $7.45 |
| MBP-277 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 10 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.048 in. | D N/A 0.187 in. | $7.45 |
| MBP-278 | N/A Delrin® Body Ball Plungers | Material N/A Stainless Steel | End Pressure Start N/A 6 lbs. | End Pressure Full N/A 21 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.048 in. | D N/A 0.187 in. | $7.45 |
| MBP-280 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.035 in. | D N/A 0.125 in. | $7.10 |
| MBP-281 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 7 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.035 in. | D N/A 0.125 in. | $7.10 |
| MBP-282 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 12 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.035 in. | D N/A 0.125 in. | $7.10 |
| MBP-283 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 4.5 lbs. | Thread (A) N/A 5/16-18 | B N/A 37/64 in. | C N/A 0.040 in. | D N/A 0.156 in. | $7.35 |
| MBP-284 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 9 lbs. | Thread (A) N/A 5/16-18 | B N/A 37/64 in. | C N/A 0.040 in. | D N/A 0.156 in. | $7.35 |
| MBP-285 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 6 lbs. | End Pressure Full N/A 17 lbs. | Thread (A) N/A 5/16-18 | B N/A 37/64 in. | C N/A 0.040 in. | D N/A 0.156 in. | $7.35 |
| MBP-286 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.048 in. | D N/A 0.187 in. | $7.45 |
| MBP-287 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 10 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.048 in. | D N/A 0.187 in. | $7.45 |
| MBP-288 | N/A Delrin® Body Ball Plungers | Material N/A Delrin | End Pressure Start N/A 6 lbs. | End Pressure Full N/A 21 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.048 in. | D N/A 0.187 in. | $7.45 |


