CAD (0)
▾
- Available in steel and stainless steel body, hardened stainless steel ball.
- No locking element.
- Screwdriver slot.
Unit of Measure
Material |
N/A Steel Body |
Ball Material |
N/A Hardened Stainless Steel |
Product Type |
N/A Metric Ball Plungers |
Initial Pressure |
N/A 7 N |
Final Pressure |
N/A 13 N |
A |
N/A M5 |
B |
N/A 12 mm |
C |
N/A 0.90 mm |
Ball Dia. (D) |
N/A 3.00 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
