CAD (0)
▾
Metric Ball Plungers
Ball Plungers
- Available in steel and stainless steel body, hardened stainless steel ball.
- No locking element.
- Screwdriver slot.
Item # |
Item Name |
Material |
Initial Pressure |
A |
B |
C |
Ball Dia. (D) |
List Price |
|---|---|---|---|---|---|---|---|---|
| 40203 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 2 N | A N/A M3 | B N/A 7 mm | C N/A 0.50 mm | Ball Dia. (D) N/A 1.50 mm | $9.85 |
| 40204 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 6 N | A N/A M4 | B N/A 9 mm | C N/A 0.80 mm | Ball Dia. (D) N/A 2.50 mm | $8.35 |
| 40205 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 7 N | A N/A M5 | B N/A 12 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.00 mm | $8.35 |
| 40206 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 9 N | A N/A M6 | B N/A 14 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.50 mm | $8.35 |
| 40208 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 20 N | A N/A M8 | B N/A 16 mm | C N/A 1.50 mm | Ball Dia. (D) N/A 5.00 mm | $10.80 |
| 40210 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 25 N | A N/A M10 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 6.00 mm | $12.95 |
| 40212 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 35 N | A N/A M12 | B N/A 22 mm | C N/A 2.50 mm | Ball Dia. (D) N/A 8.00 mm | $17.10 |
| 40216 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 65 N | A N/A M16 | B N/A 24 mm | C N/A 3.50 mm | Ball Dia. (D) N/A 10.00 mm | $21.75 |
| 40220 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 90 N | A N/A M20 | B N/A 30 mm | C N/A 4.50 mm | Ball Dia. (D) N/A 12.00 mm | $28.60 |
| 40224 | N/A Metric Ball Plungers | Material N/A Stainless Steel Body | Initial Pressure N/A 125 N | A N/A M24 | B N/A 34 mm | C N/A 5.50 mm | Ball Dia. (D) N/A 15.00 mm | $51.00 |
| 40103 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 2 N | A N/A M3 | B N/A 7 mm | C N/A 0.50 mm | Ball Dia. (D) N/A 1.50 mm | $4.75 |
| 40104 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 6 N | A N/A M4 | B N/A 9 mm | C N/A 0.80 mm | Ball Dia. (D) N/A 2.50 mm | $4.30 |
| 40105 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 7 N | A N/A M5 | B N/A 12 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.00 mm | $4.30 |
| 40106 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 9 N | A N/A M6 | B N/A 14 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.50 mm | $4.45 |
| 40108 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 20 N | A N/A M8 | B N/A 16 mm | C N/A 1.50 mm | Ball Dia. (D) N/A 5.00 mm | $5.25 |
| 40110 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 25 N | A N/A M10 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 6.00 mm | $8.65 |
| 40112 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 35 N | A N/A M12 | B N/A 22 mm | C N/A 2.50 mm | Ball Dia. (D) N/A 8.00 mm | $8.85 |
| 40116 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 65 N | A N/A M16 | B N/A 24 mm | C N/A 3.50 mm | Ball Dia. (D) N/A 10.00 mm | $12.40 |
| 40120 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 90 N | A N/A M20 | B N/A 30 mm | C N/A 4.50 mm | Ball Dia. (D) N/A 12.00 mm | $15.95 |
| 40124 | N/A Metric Ball Plungers | Material N/A Steel Body | Initial Pressure N/A 125 N | A N/A M24 | B N/A 34 mm | C N/A 5.50 mm | Ball Dia. (D) N/A 15.00 mm | $27.50 |


