CAD (0)
▾
- Available in steel and stainless steel body, hardened stainless steel ball.
- No locking element.
- Screwdriver slot.
Unit of Measure
Material |
N/A Steel Body |
Ball Material |
N/A Hardened Stainless Steel |
Product Type |
N/A Metric Ball Plungers |
Initial Pressure |
N/A 35 N |
Final Pressure |
N/A 60 N |
A |
N/A M12 |
B |
N/A 22 mm |
C |
N/A 2.50 mm |
Ball Dia. (D) |
N/A 8.00 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
