CAD (0)
▾
- Available in steel and stainless steel body, hardened stainless steel ball.
- No locking element.
- Socket design (WS).
Unit of Measure
Product Type |
N/A Metric Ball Plungers |
Material |
N/A Stainless Steel |
Ball Material |
N/A Hardened Stainless Steel |
Initial Pressure |
N/A 81 N |
Final Pressure |
N/A 151 N |
A |
N/A M24 |
B |
N/A 48 mm |
C |
N/A 5.50 mm |
Ball Dia. (D) |
N/A 15.00 mm |
Socket Design (WS) |
N/A 12 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
