Menu
CAD (0)
  • Cart is empty
  • Available in steel and stainless steel body, hardened stainless steel ball.
  • No locking element.
  • Socket design (WS).
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Initial Pressure

A

B

C

Ball Dia. (D)

Socket Design (WS)

List Price

N/A Metric Ball Plungers N/A Steel N/A 3 N N/A M3 x .5 N/A 8 mm N/A .4 mm N/A 1.5 mm N/A 1.5 $6.60
N/A Metric Ball Plungers N/A Steel N/A 8 N N/A M4 x .7 N/A 12 mm N/A .8 mm N/A 2.5 mm N/A 2 $6.00
N/A Metric Ball Plungers N/A Steel N/A 8 N N/A M5 x .8 N/A 14 mm N/A .9 mm N/A 3 mm N/A 2.5 $6.00
N/A Metric Ball Plungers N/A Steel N/A 11 N N/A M6 N/A 15 mm N/A 1.00 mm N/A 3.50 mm N/A 3 $5.60
N/A Metric Ball Plungers N/A Steel N/A 18 N N/A M8 N/A 18 mm N/A 1.50 mm N/A 4.50 mm N/A 4 $7.05
N/A Metric Ball Plungers N/A Steel N/A 24 N N/A M10 N/A 23 mm N/A 2 mm N/A 6.00 mm N/A 5 $7.95
N/A Metric Ball Plungers N/A Steel N/A 26 N N/A M12 N/A 26 mm N/A 2.50 mm N/A 8.00 mm N/A 6 $10.50
N/A Metric Ball Plungers N/A Steel N/A 41 N N/A M16 N/A 33 mm N/A 3.50 mm N/A 10.00 mm N/A 8 $13.70
N/A Metric Ball Plungers N/A Steel N/A 66 N N/A M20 N/A 43 mm N/A 4.50 mm N/A 12.00 mm N/A 10 $19.40
N/A Metric Ball Plungers N/A Steel N/A 81 N N/A M24 N/A 48 mm N/A 5.50 mm N/A 15.00 mm N/A 12 $31.50
N/A Metric Ball Plungers N/A Stainless Steel N/A 3 N N/A M3 x .5 N/A 8 mm N/A .4 mm N/A 1.5 mm N/A 1.5 $13.05
N/A Metric Ball Plungers N/A Stainless Steel N/A 8 N N/A M4 x .7 N/A 12 mm N/A .8 mm N/A 2.5 mm N/A 2 $12.10
N/A Metric Ball Plungers N/A Stainless Steel N/A 8 N N/A M5 x .8 N/A 14 mm N/A .9 mm N/A 3 mm N/A 2.5 $12.10
N/A Metric Ball Plungers N/A Stainless Steel N/A 11 N N/A M6 N/A 15 mm N/A 1.00 mm N/A 3.50 mm N/A 3 $12.55
N/A Metric Ball Plungers N/A Stainless Steel N/A 18 N N/A M8 N/A 18 mm N/A 1.50 mm N/A 4.50 mm N/A 4 $13.50
N/A Metric Ball Plungers N/A Stainless Steel N/A 24 N N/A M10 N/A 23 mm N/A 2 mm N/A 6.00 mm N/A 5 $16.25
N/A Metric Ball Plungers N/A Stainless Steel N/A 26 N N/A M12 N/A 26 mm N/A 2.50 mm N/A 8.00 mm N/A 6 $21.35
N/A Metric Ball Plungers N/A Stainless Steel N/A 41 N N/A M16 N/A 33 mm N/A 3.50 mm N/A 10.00 mm N/A 8 $36.95
N/A Metric Ball Plungers N/A Stainless Steel N/A 66 N N/A M20 N/A 43 mm N/A 4.50 mm N/A 12.00 mm N/A 10 $39.80
N/A Metric Ball Plungers N/A Stainless Steel N/A 81 N N/A M24 N/A 48 mm N/A 5.50 mm N/A 15.00 mm N/A 12 $65.50
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top