CAD (0)
▾
- Bodies are steel with zinc-plated finish, nylon ball noses.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking elements, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Ball Plungers |
Body Material |
N/A Steel |
Nose Material |
N/A Nylon |
Plating |
N/A Zinc |
End Pressure Start |
N/A 0.25 kg |
End Pressure Full |
N/A 0.50 kg |
A |
N/A M 4 x 0.7 |
B |
N/A 9 mm |
C |
N/A 0.60 mm |
Ball Dia. (D) |
N/A 2.36 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
