CAD (0)
▾
Metric Nylon Nose Ball Plungers
Ball Plungers
- Bodies are steel with zinc-plated finish, nylon ball noses.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking elements, please specify when ordering.
- Ideal for locating or positioning applications.
Item # |
Item Name |
End Pressure Start |
End Pressure Full |
A |
B |
C |
Ball Dia. (D) |
List Price |
|---|---|---|---|---|---|---|---|---|
| MBP-201 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 0.25 kg | End Pressure Full N/A 0.50 kg | A N/A M 4 x 0.7 | B N/A 9 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $9.25 |
| MBP-202 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 0.25 kg | End Pressure Full N/A 0.70 kg | A N/A M 5 x 0.8 | B N/A 13 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $9.50 |
| MBP-203 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 0.70 kg | End Pressure Full N/A 1.35 kg | A N/A M 5 x 0.8 | B N/A 13 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $9.50 |
| MBP-204 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 0.90 kg | End Pressure Full N/A 2.25 kg | A N/A M 5 x 0.8 | B N/A 13 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $9.50 |
| MBP-205 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 0.90 kg | End Pressure Full N/A 1.80 kg | A N/A M 6 x 1.0 | B N/A 13.50 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.20 mm | $9.65 |
| MBP-206 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 1.35 kg | End Pressure Full N/A 3.15 kg | A N/A M 6 x 1.0 | B N/A 13.50 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.20 mm | $9.65 |
| MBP-207 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 1.80 kg | End Pressure Full N/A 5.40 kg | A N/A M 6 x 1.0 | B N/A 13.50 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.20 mm | $9.65 |
| MBP-208 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 0.90 kg | End Pressure Full N/A 2.00 kg | A N/A M 8 x 1.25 | B N/A 15 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.96 mm | $9.95 |
| MBP-209 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 1.80 kg | End Pressure Full N/A 4.00 kg | A N/A M 8 x 1.25 | B N/A 15 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.96 mm | $9.95 |
| MBP-210 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 7.65 kg | A N/A M 8 x 1.25 | B N/A 15 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.96 mm | $10.20 |
| MBP-211 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 1.13 kg | End Pressure Full N/A 2.25 kg | A N/A M 10 x 1.5 | B N/A 16 mm | C N/A 1.20 mm | Ball Dia. (D) N/A 4.75 mm | $10.20 |
| MBP-212 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 2.25 kg | End Pressure Full N/A 4.50 kg | A N/A M 10 x 1.5 | B N/A 16 mm | C N/A 1.20 mm | Ball Dia. (D) N/A 4.75 mm | $10.20 |
| MBP-213 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 9.50 kg | A N/A M 10 x 1.5 | B N/A 16 mm | C N/A 1.20 mm | Ball Dia. (D) N/A 4.75 mm | $10.25 |
| MBP-214 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 1.35 kg | End Pressure Full N/A 2.70 kg | A N/A M 12 x 1.75 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 7.14 mm | $10.25 |
| MBP-215 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 5.40 kg | A N/A M 12 x 1.75 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 7.14 mm | $10.25 |
| MBP-216 | N/A Metric Nylon Nose Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 13.50 kg | A N/A M 12 x 1.75 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 7.14 mm | $10.25 |