CAD (0)
▾
- Small, lightweight plungers excellent in light duty applications.
- Stainless steel ball available in Delrin® body or stainless steel body.
- Stainless steel spring.
- Pressure in (N) newtons.
- d1 tolerance = +0.01-0mm.
Unit of Measure
Product Type |
N/A Press Fit Plungers |
Ball Material |
N/A Delrin® |
Material |
N/A Delrin® |
d1 |
N/A 5 mm |
Tolerance for d1 |
N/A +0.01 mm-0.00 mm |
Initial Pressure |
N/A 5 N |
Final Pressure |
N/A 9 N |
A |
N/A 4 mm |
B |
N/A 5.6 mm |
C |
N/A 6 mm |
D |
N/A 1 mm |
E |
N/A 1 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
