Menu
CAD (0)
  • Cart is empty
  • Small, lightweight plungers excellent in light duty applications.
  • Stainless steel ball available in Delrin® body or stainless steel body.
  • Stainless steel spring.
  • Pressure in (N) newtons.
  • d1 tolerance = +0.01-0mm.
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

d1

A

B

C

D

E

List Price

N/A Ball Plungers N/A Stainless Steel N/A 4 mm N/A 3 mm N/A 4.6 mm N/A 5 mm N/A 1 mm N/A 0.9 mm $4.35
N/A Ball Plungers N/A Stainless Steel N/A 5 mm N/A 4 mm N/A 5.6 mm N/A 6 mm N/A 1 mm N/A 1 mm $4.50
N/A Ball Plungers N/A Stainless Steel N/A 6 mm N/A 5 mm N/A 6.5 mm N/A 7 mm N/A 1 mm N/A 1.5 mm $4.65
N/A Ball Plungers N/A Stainless Steel N/A 8 mm N/A 6.5 mm N/A 8.5 mm N/A 9 mm N/A 1 mm N/A 1.8 mm $4.95
N/A Ball Plungers N/A Stainless Steel N/A 10 mm N/A 8.5 mm N/A 11 mm N/A 13 mm N/A 1.7 mm N/A 3.3 mm $6.70
N/A Ball Plungers N/A Stainless Steel N/A 12 mm N/A 10 mm N/A 13 mm N/A 16 mm N/A 2.3 mm N/A 4 mm $8.35
N/A Ball Plungers N/A Brass Body N/A 4 mm N/A 2.5 mm N/A 4.5 mm N/A 5 mm N/A 1 mm N/A .8 mm $6.40
N/A Ball Plungers N/A Brass Body N/A 5 mm N/A 3.5 mm N/A 5.5 mm N/A 6 mm N/A 1 mm N/A 1 mm $6.45
N/A Ball Plungers N/A Brass Body N/A 6 mm N/A 4.5 mm N/A 6.5 mm N/A 7 mm N/A 1 mm N/A 1.6 mm $6.85
N/A Ball Plungers N/A Brass Body N/A 8 mm N/A 6 mm N/A 8.5 mm N/A 9 mm N/A 1 mm N/A 1.9 mm $7.80
N/A Ball Plungers N/A Delrin® N/A 4 mm N/A 3 mm N/A 4.6 mm N/A 5 mm N/A 1 mm N/A 0.9 mm $3.80
N/A Ball Plungers N/A Delrin® N/A 5 mm N/A 4 mm N/A 5.6 mm N/A 6 mm N/A 1 mm N/A 1 mm $4.10
N/A Ball Plungers N/A Delrin® N/A 6 mm N/A 5 mm N/A 6.5 mm N/A 7 mm N/A 1 mm N/A 1.5 mm $4.25
N/A Ball Plungers N/A Delrin® N/A 8 mm N/A 6.5 mm N/A 8.5 mm N/A 9 mm N/A 1 mm N/A 1.8 mm $4.85
N/A Ball Plungers N/A Delrin Body N/A 10 mm N/A 8 mm N/A 11 mm N/A 13 mm N/A 1.5 mm N/A 2.4 mm $5.30
N/A Ball Plungers N/A Delrin Body N/A 12 mm N/A 10 mm N/A 13 mm N/A 16 mm N/A 1.5 mm N/A 3.3 mm $6.40
N/A Ball Plungers N/A Delrin® N/A 4 mm N/A 3 mm N/A 4.6 mm N/A 5 mm N/A 1 mm N/A 0.9 mm $3.80
N/A Ball Plungers N/A Delrin® N/A 5 mm N/A 4 mm N/A 5.6 mm N/A 6 mm N/A 1 mm N/A 1 mm $4.30
N/A Ball Plungers N/A Delrin® N/A 6 mm N/A 5 mm N/A 6.5 mm N/A 7 mm N/A 1 mm N/A 1.5 mm $4.35
N/A Ball Plungers N/A Delrin® N/A 8 mm N/A 6.5 mm N/A 8.5 mm N/A 9 mm N/A 1 mm N/A 1.8 mm $4.95
N/A Ball Plungers N/A Delrin Body N/A 10 mm N/A 8 mm N/A 11 mm N/A 13 mm N/A 1.5 mm N/A 2.4 mm $6.25
N/A Ball Plungers N/A Delrin Body N/A 12 mm N/A 10 mm N/A 13 mm N/A 16 mm N/A 1.5 mm N/A 3.3 mm $8.10
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top