CAD (0)
▾
- Available with stainless steel ball nose or nylon ball nose.
- Steel plungers made from 12L14.
- Stainless steel plungers made from 303 stainless.
- Excellent solution when used in wood, soft plastic, or aluminum
Unit of Measure
Product Type |
N/A Press Fit Ball Plunger |
Pressure Type |
N/A Light |
Ball Nose Material |
N/A Stainless |
Material |
N/A Steel |
End Pressure Start |
N/A .75 lbs. |
End Pressure Full |
N/A 2 lbs. |
A |
N/A .157 in. |
B |
N/A .330 in. |
C |
N/A .046 in. |
Ball Dia. (D) |
N/A .125 in. |
E |
N/A .215 in. |
F |
N/A .035 in. |
Tolerance for A |
N/A +.002 -.000 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
