Menu
CAD (0)
  • Cart is empty
  • Available with stainless steel ball nose or nylon ball nose.
  • Steel plungers made from 12L14.
  • Stainless steel plungers made from 303 stainless.
  • Excellent solution when used in wood, soft plastic, or aluminum
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

A (in.)

B (in.)

C (in.)

Item #

Item Name

End Pressure Start

End Pressure Full

A

B

C

Ball Dia. (D)

E

F

List Price

N/A Ball Plungers N/A 2 lbs. N/A 5 lbs. N/A 0.1250 in. N/A 0.252 in. N/A 0.035 in. N/A 0.093 in. N/A 0.187 in. N/A 0.032 in. $5.85
N/A Ball Plungers N/A 3 lbs. N/A 7.5 lbs. N/A .157 in. N/A .330 in. N/A .046 in. N/A .125 in. N/A .215 in. N/A .035 in. $6.05
N/A Ball Plungers N/A 4 lbs. N/A 10 lbs. N/A 0.1880 in. N/A 0.405 in. N/A 0.058 in. N/A 0.156 in. N/A 0.250 in. N/A 0.035 in. $6.05
N/A Ball Plungers N/A 6 lbs. N/A 13 lbs. N/A 0.2500 in. N/A 0.481 in. N/A 0.070 in. N/A 0.187 in. N/A 0.312 in. N/A 0.044 in. $6.15
N/A Ball Plungers N/A 8 lbs. N/A 16 lbs. N/A 0.3120 in. N/A 0.643 in. N/A 0.090 in. N/A 0.250 in. N/A 0.375 in. N/A 0.045 in. $6.65
N/A Ball Plungers N/A 10 lbs. N/A 18 lbs. N/A 0.3750 in. N/A 0.785 in. N/A 0.110 in. N/A 0.312 in. N/A 0.500 in. N/A 0.078 in. $6.55
N/A Ball Plungers N/A 12 lbs. N/A 23 lbs. N/A 0.5000 in. N/A 1.130 in. N/A 0.161 in. N/A 0.437 in. N/A 0.688 in. N/A 0.088 in. $7.00
N/A Ball Plungers N/A 2 lbs. N/A 5 lbs. N/A 0.1250 in. N/A 0.252 in. N/A 0.035 in. N/A 0.093 in. N/A 0.187 in. N/A 0.032 in. $8.85
N/A Ball Plungers N/A 3 lbs. N/A 7.5 lbs. N/A .157 in. N/A .330 in. N/A .046 in. N/A .125 in. N/A .215 in. N/A .035 in. $9.15
N/A Ball Plungers N/A 4 lbs. N/A 10 lbs. N/A 0.1880 in. N/A 0.405 in. N/A 0.058 in. N/A 0.156 in. N/A 0.250 in. N/A 0.035 in. $9.15
N/A Ball Plungers N/A 6 lbs. N/A 13 lbs. N/A 0.2500 in. N/A 0.481 in. N/A 0.070 in. N/A 0.187 in. N/A 0.312 in. N/A 0.044 in. $9.30
N/A Ball Plungers N/A 8 lbs. N/A 16 lbs. N/A 0.3120 in. N/A 0.643 in. N/A 0.090 in. N/A 0.250 in. N/A 0.375 in. N/A 0.045 in. $9.85
N/A Ball Plungers N/A 10 lbs. N/A 18 lbs. N/A 0.3750 in. N/A 0.785 in. N/A 0.110 in. N/A 0.312 in. N/A 0.500 in. N/A 0.078 in. $9.95
N/A Ball Plungers N/A 12 lbs. N/A 23 lbs. N/A 0.5000 in. N/A 1.130 in. N/A 0.161 in. N/A 0.437 in. N/A 0.688 in. N/A 0.088 in. $10.50
N/A Ball Plungers N/A 0.75 lbs. N/A 2.5 lbs. N/A 0.1250 in. N/A 0.252 in. N/A 0.035 in. N/A 0.093 in. N/A 0.187 in. N/A 0.032 in. $8.58
N/A Ball Plungers N/A 1.5 lbs. N/A 3.5 lbs. N/A .157 in. N/A .330 in. N/A .046 in. N/A .125 in. N/A .215 in. N/A .035 in. $6.00
N/A Ball Plungers N/A 2 lbs. N/A 5 lbs. N/A 0.1880 in. N/A 0.405 in. N/A 0.058 in. N/A 0.156 in. N/A 0.250 in. N/A 0.035 in. $6.30
N/A Ball Plungers N/A 3 lbs. N/A 7 lbs. N/A 0.2500 in. N/A 0.481 in. N/A 0.070 in. N/A 0.187 in. N/A 0.312 in. N/A 0.044 in. $6.40
N/A Ball Plungers N/A 4 lbs. N/A 10 lbs. N/A 0.3120 in. N/A 0.643 in. N/A 0.090 in. N/A 0.250 in. N/A 0.375 in. N/A 0.045 in. $6.25
N/A Ball Plungers N/A 5 lbs. N/A 14 lbs. N/A 0.3750 in. N/A 0.785 in. N/A 0.110 in. N/A 0.312 in. N/A 0.500 in. N/A 0.078 in. $6.85
N/A Ball Plungers N/A 8 lbs. N/A 18 lbs. N/A 0.5000 in. N/A 1.130 in. N/A 0.161 in. N/A 0.437 in. N/A 0.688 in. N/A 0.088 in. $7.40
N/A Ball Plungers N/A 0.75 lbs. N/A 2.5 lbs. N/A 0.1250 in. N/A 0.252 in. N/A 0.035 in. N/A 0.093 in. N/A 0.187 in. N/A 0.032 in. $8.85
N/A Ball Plungers N/A 1.5 lbs. N/A 3.5 lbs. N/A .157 in. N/A .330 in. N/A .046 in. N/A .125 in. N/A .215 in. N/A .035 in. $9.15
N/A Ball Plungers N/A 2 lbs. N/A 5 lbs. N/A 0.1880 in. N/A 0.405 in. N/A 0.058 in. N/A 0.156 in. N/A 0.250 in. N/A 0.035 in. $9.85
N/A Ball Plungers N/A 3 lbs. N/A 7 lbs. N/A 0.2500 in. N/A 0.481 in. N/A 0.070 in. N/A 0.187 in. N/A 0.312 in. N/A 0.044 in. $9.95
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top