Menu
CAD (0)
  • Cart is empty
  • All parts are made of stainless steel.
  • Available with slotted drive or hex drive.
  • All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
  • Ideal for locating or positioning applications.
Unit of Measure

Product Type

N/A Stainless Steel Ball Plungers

Material

N/A Stainless Steel

End Pressure Start

N/A 2.5 lbs.

End Pressure Full

N/A 5.0 lbs.

A

N/A 3/8-16

B

N/A 13/16 in.

C

N/A .048 in.

Ball Dia. (D)

N/A .187 in.
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top