Menu
CAD (0)
  • Cart is empty
  • All parts are made of stainless steel.
  • Available with slotted drive or hex drive.
  • All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
  • Ideal for locating or positioning applications.
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

End Pressure Start

End Pressure Full

A

B

C

Ball Dia. (D)

List Price

N/A Slotted Drive N/A 0.12 lbs. N/A 0.50 lbs. N/A #4-48 N/A 3/16 in. N/A 0.020 in. N/A 0.062 in. $6.85
N/A Slotted Drive N/A 0.25 lbs. N/A 0.75 lbs. N/A #5-40 N/A 1/4 in. N/A 0.020 in. N/A 0.062 in. $6.85
N/A Slotted Drive N/A 0.50 lbs. N/A 1 lbs. N/A #6-40 N/A 5/16 in. N/A 0.023 in. N/A 0.078 in. $6.85
N/A Slotted Drive N/A 0.50 lbs. N/A 1.25 lbs. N/A #8-36 N/A 11/32 in. N/A 0.025 in. N/A 0.093 in. $6.85
N/A Slotted Drive N/A 0.50 lbs. N/A 1.25 lbs. N/A #8-32 N/A 11/32 in. N/A 0.025 in. N/A 0.093 in. $6.85
N/A Slotted Drive N/A 0.50 lbs. N/A 1.5 lbs. N/A #10-32 N/A 33/64 in. N/A 0.025 in. N/A 0.093 in. $7.05
N/A Slotted Drive N/A 1.50 lbs. N/A 3 lbs. N/A #10-32 N/A 33/64 in. N/A 0.025 in. N/A 0.093 in. $7.05
N/A Slotted Drive N/A 2 lbs. N/A 5 lbs. N/A #10-32 N/A 33/64 in. N/A 0.025 in. N/A 0.093 in. $7.05
N/A Slotted Drive N/A 2 lbs. N/A 4 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.035 in. N/A 0.125 in. $7.20
N/A Slotted Drive N/A 3 lbs. N/A 7 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.035 in. N/A 0.125 in. $7.20
N/A Slotted Drive N/A 4 lbs. N/A 12 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.035 in. N/A 0.125 in. $7.20
N/A Slotted Drive N/A 2 lbs. N/A 4.5 lbs. N/A 5/16-18 N/A 37/64 in. N/A 0.040 in. N/A 0.156 in. $8.25
N/A Slotted Drive N/A 4 lbs. N/A 9 lbs. N/A 5/16-18 N/A 37/64 in. N/A 0.040 in. N/A 0.156 in. $8.25
N/A Slotted Drive N/A 6 lbs. N/A 17 lbs. N/A 5/16-18 N/A 37/64 in. N/A 0.040 in. N/A 0.156 in. $8.25
N/A Slotted Drive N/A 2.50 lbs. N/A 5 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.048 in. N/A 0.187 in. $12.80
N/A Slotted Drive N/A 5 lbs. N/A 10 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.048 in. N/A 0.187 in. $8.40
N/A Slotted Drive N/A 6 lbs. N/A 21 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.048 in. N/A 0.187 in. $12.80
N/A Slotted Drive N/A 3 lbs. N/A 6 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.072 in. N/A 0.281 in. $13.50
N/A Slotted Drive N/A 6 lbs. N/A 12 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.072 in. N/A 0.281 in. $13.50
N/A Slotted Drive N/A 6 lbs. N/A 30 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.072 in. N/A 0.281 in. $13.50
N/A Slotted Drive N/A 4.50 lbs. N/A 9 lbs. N/A 5/8-11 N/A 63/64 in. N/A 0.096 in. N/A 0.375 in. $16.90
N/A Slotted Drive N/A 9 lbs. N/A 18 lbs. N/A 5/8-11 N/A 63/64 in. N/A 0.096 in. N/A 0.375 in. $16.90
N/A Slotted Drive N/A 7 lbs. N/A 50 lbs. N/A 5/8-11 N/A 63/64 in. N/A 0.096 in. N/A 0.375 in. $16.90
N/A Hex Drive N/A 0.5 lbs. N/A 1.5 lbs. N/A 10-32 N/A 9/16 in. N/A .025 in. N/A .093 in. $11.85
N/A Hex Drive N/A 1.5 lbs. N/A 3.0 lbs. N/A 10-32 N/A 9/16 in. N/A .025 in. N/A .093 in. $11.85
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top