CAD (0)
▾
- All parts are made of stainless steel.
- Available with slotted drive or hex drive.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Ball Plungers |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 4.50 lbs. |
End Pressure Full |
N/A 9 lbs. |
A |
N/A 5/8-11 |
B |
N/A 63/64 in. |
C |
N/A 0.096 in. |
Ball Dia. (D) |
N/A 0.375 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
