CAD (0)
▾
- Available in zinc plated steel or stainless steel.
- Non-locking design.
- All plungers include nylon locking element.
Unit of Measure
Product Type |
N/A Hand Retractable Plunger |
Pressure Type |
N/A Heavy |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 1.5 lbs. |
End Pressure Full |
N/A 16 lbs. |
Thread (A) |
N/A 3/4-10 |
B |
N/A 1-1/4 in. |
C |
N/A 7/16 in. |
D |
N/A .375 in. |
E |
N/A 1/2 in. |
F |
N/A 1-1/2 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
