CAD (0)
▾
-
Hand Retractable Plungers
locating-components-hand-retractable-plungers
-
Standard Hand Retractable Plungers with Locking Design
- Available in zinc-plated steel or stainless steel.
- All plungers include nylon locking patch.
- Available in heavy or light pressure.
- Metric and inch sizes available.
- New phenolic noses prevent surface marring.
- Plunger can be withdrawn completely into the body and locked in a fully retracted position.
- To engage the plunger, simply turn the head to line up with the slot in body.
-
Metric Hand Size Retractable Plungers with Locking Design
- Available in zinc-plated steel or stainless steel.
- All plungers include nylon locking patch.
- Available in heavy or light pressure.
- Metric and inch sizes available.
- New phenolic noses prevent surface marring.
- Plunger can be withdrawn completely into the body and locked in a fully retracted position.
- To engage the plunger, simply turn the head to line up with the slot in body.
-
Hand Retractable Plungers with Non-Locking Design
- Available in zinc plated steel or stainless steel.
- Non-locking design.
- All plungers include nylon locking patch.
-
Hand Retractable Plungers with Delrin® Nose
- Available in zinc-plated steel or stainless steel.
- Radiused Delrin® nose that can be fully retracted and locked in position.
- Available in heavy or light pressure.
- Includes nylon patch for positive holding.
-
Hand Retractable Plunger with Non-Locking Design, Delrin® Nose
- Inch and metric sizes
- Available in zinc-plated steel or stainless steel
- Non-locking design
- Radiused Delrin® nose
- Available in light or heavy pressure Includes nylon patch for positive holding
-
Hand Retractable Plungers with Threaded Adapter/Locking
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your own requirements. See photos at the bottom of this page.
- All plungers include nylon patch locking element.
Locking Design
(Plunger nose can be retracted and locked in the retracted position).
-
Hand Retractable Plungers with Threaded Adapter/Non-Locking
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your requirements. See photos at the bottom of this page.
- All plungers include nylon patch locking element.
Non-Locking Design
(Plunger nose cannot be retracted and locked without manually pulling back and holding in the retracted position).
-
Metric Indexing Plungers
- Black matte plastic knob.
- Steel parts with black oxide finish.
- Plunger is hardened and precision ground.
-
Metric Stainless Steel Indexing Plungers
- Black matte plastic knob.
- Stainless steel parts.
- Plunger is precision ground and nitrated.
-
Metric Indexing Plungers Without Collar
- Black matte plastic knob.
- Available in steel with black oxide finish and stainless steel.
- Plunger is hardened and precision ground.
-
Metric Indexing Plungers Without Threads
- Black matte plastic knob.
- Available with or without knob.
- Steel parts, black oxide finish.