Menu
CAD (0)
  • Cart is empty
  • Available in zinc-plated steel or stainless steel.
  • All plungers include nylon locking patch.
  • Available in heavy or light pressure.
  • Metric and inch sizes available.
  • New phenolic noses prevent surface marring.
  • Plunger can be withdrawn completely into the body and locked in a fully retracted position.
  • To engage the plunger, simply turn the head to line up with the slot in body.
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread (A)

B (in.)

C (in.)

D (in.)

E (in.)

Item #

Item Name

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

E

F

List Price

N/A Retractable Plungers N/A Steel N/A 1 lbs. N/A 3.5 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 3/16 in. N/A 3/8 in. $15.05
N/A Retractable Plungers N/A Steel N/A 1 lbs. N/A 5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 1/4 in. N/A 1/2 in. $14.95
N/A Retractable Plungers N/A Steel N/A 1 1/2 lbs. N/A 6 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 15/64 in. N/A 5/8 in. $16.75
N/A Retractable Plungers N/A Steel N/A 1 1/2 lbs. N/A 8 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 1/4 in. N/A 3/4 in. $18.80
N/A Retractable Plungers N/A Steel N/A 2 1/2 lbs. N/A 10 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8 in. N/A 1 in. $20.15
N/A Retractable Plungers N/A Steel N/A 5 lbs. N/A 10 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 13/32 in. N/A 1 1/8 in. $22.75
N/A Retractable Plungers N/A N/A 1.5 lbs. N/A 16 lbs. N/A 3/4-10 N/A 1-1/4 in. N/A 7/16 in. N/A .375 in. N/A 1/2 in. N/A 1-1/2 in. $22.80
N/A Retractable Plungers N/A Stainless Steel N/A 1 lbs. N/A 3.5 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 3/16 in. N/A 3/8 in. $28.40
N/A Retractable Plungers N/A Stainless Steel N/A 1 lbs. N/A 5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 1/4 in. N/A 1/2 in. $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 1 1/2 lbs. N/A 6 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 15/64 in. N/A 5/8 in. $29.65
N/A Retractable Plungers N/A Stainless Steel N/A 1 1/2 lbs. N/A 8 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 1/4 in. N/A 3/4 in. $34.00
N/A Retractable Plungers N/A Stainless Steel N/A 2 1/2 lbs. N/A 10 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8 in. N/A 1 in. $38.75
N/A Retractable Plungers N/A Stainless Steel N/A 5 lbs. N/A 10 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 13/32 in. N/A 1 1/8 in. $46.00
N/A Retractable Plungers N/A N/A 1.5 lbs. N/A 16 lbs. N/A 3/4-10 N/A 1-1/4 in. N/A 7/16 in. N/A .375 in. N/A 1/2 in. N/A 1-1/2 in. $44.90
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 2 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 3/16 in. N/A 3/8 in. $15.05
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 1/4 in. N/A 1/2 in. $15.80
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 3 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 15/64 in. N/A 5/8 in. $16.75
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 4 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 1/4 in. N/A 3/4 in. $18.80
N/A Retractable Plungers N/A Steel N/A 1.25 lbs. N/A 5 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8 in. N/A 1 in. $20.15
N/A Retractable Plungers N/A Steel N/A 3 lbs. N/A 60 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 13/32 in. N/A 1 1/8 in. $22.75
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 2 lbs. N/A 10-32 N/A 13/32 in. N/A 3/32 in. N/A 0.104 in. N/A 3/16 in. N/A 3/8 in. $28.40
N/A Retractable Plungers N/A Stainless Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.124 in. N/A 1/4 in. N/A 1/2 in. $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 3 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.155 in. N/A 15/64 in. N/A 5/8 in. $29.65
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 4 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.186 in. N/A 1/4 in. N/A 3/4 in. $22.40
N/A Retractable Plungers N/A Stainless Steel N/A 1.25 lbs. N/A 5 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.249 in. N/A 3/8 in. N/A 1 in. $38.75
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top