CAD (0)
▾
Metric Indexing Plungers Without Threads
Hand Retractable Plungers
- Black matte plastic knob.
- Available with or without knob.
- Steel parts, black oxide finish.
Item # |
Item Name |
Material |
Type |
d1 |
d2 |
d4 |
l1 |
l2 |
l3 |
l4 |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5805A | N/A Indexing Plungers | Material N/A Steel | Type N/A With Knob | d1 N/A 5 mm | d2 N/A 12 | d4 N/A M5 | l1 N/A 44 mm | l2 N/A 5 mm | l3 N/A 22 mm | l4 N/A 6 mm | $17.25 |
| 5806A | N/A Indexing Plungers | Material N/A Steel | Type N/A With Knob | d1 N/A 6 mm | d2 N/A 14 | d4 N/A M6 | l1 N/A 53 mm | l2 N/A 6 mm | l3 N/A 26 mm | l4 N/A 10 mm | $18.40 |
| 5808A | N/A Indexing Plungers | Material N/A Steel | Type N/A With Knob | d1 N/A 8 mm | d2 N/A 18 | d4 N/A M8 | l1 N/A 67 mm | l2 N/A 8 mm | l3 N/A 34 mm | l4 N/A 12 mm | $22.15 |
| 5805G | N/A Indexing Plungers | Material N/A Steel | Type N/A Without Knob | d1 N/A 5 mm | d2 N/A 12 | d4 N/A M5 | l1 N/A 44 mm | l2 N/A 5 mm | l3 N/A 22 mm | l4 N/A 6 mm | $15.95 |
| 5806G | N/A Indexing Plungers | Material N/A Steel | Type N/A Without Knob | d1 N/A 6 mm | d2 N/A 14 | d4 N/A M6 | l1 N/A 53 mm | l2 N/A 6 mm | l3 N/A 26 mm | l4 N/A 10 mm | $17.20 |
| 5808G | N/A Indexing Plungers | Material N/A Steel | Type N/A Without Knob | d1 N/A 8 mm | d2 N/A 18 | d4 N/A M8 | l1 N/A 67 mm | l2 N/A 8 mm | l3 N/A 34 mm | l4 N/A 12 mm | $19.20 |