CAD (0)
▾
- Black matte plastic knob.
- Available with or without knob.
- Steel parts, black oxide finish.
Unit of Measure
Product Type |
N/A Indexing Plungers |
Finish |
N/A Black oxide |
Material |
N/A Steel |
Type |
N/A With Knob |
d1 |
N/A 8 mm |
d2 |
N/A 18 |
d4 |
N/A M8 |
l1 |
N/A 67 mm |
l2 |
N/A 8 mm |
l3 |
N/A 34 mm |
l4 |
N/A 12 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
