Menu
CAD (0)
  • Cart is empty
  • Black matte plastic knob.
  • Stainless steel parts.
  • Plunger is precision ground and nitrated.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Type

d1

d2

d3

E

l1

List Price

N/A Indexing Plungers N/A Non-locking, without locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $39.25
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $45.20
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $57.50
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 10 mm N/A M20 x 1.5 N/A 31 mm N/A 25.4 mm N/A 78 mm $89.50
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $42.20
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $49.00
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $63.20
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 10 mm N/A M20 x 1.5 N/A 31 mm N/A 25.4 mm N/A 78 mm $99.25
N/A Indexing Plungers N/A Locking, without locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $44.00
N/A Indexing Plungers N/A Locking, without locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $52.25
N/A Indexing Plungers N/A Locking, without locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $66.50
N/A Indexing Plungers N/A Locking, with locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $52.75
N/A Indexing Plungers N/A Locking, with locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $56.65
N/A Indexing Plungers N/A Locking, with locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $72.00
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top