CAD (0)
▾
Metric Indexing Plungers Without Collar
Hand Retractable Plungers
- Black matte plastic knob.
- Available in steel with black oxide finish and stainless steel.
- Plunger is hardened and precision ground.
Item # |
Item Name |
Type |
d1 |
d2 |
d3 |
l1 |
l2 |
l3 |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| 5905A | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 5 mm | d2 N/A M10 x 1 | d3 N/A 21 mm | l1 N/A 44 mm | l2 N/A 5 mm | l3 N/A 22 mm | $15.95 |
| 5906A | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 6 mm | d2 N/A M12 x 1.5 | d3 N/A 25 mm | l1 N/A 53 mm | l2 N/A 6 mm | l3 N/A 26 mm | $17.00 |
| 5908A | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 8 mm | d2 N/A M16 x 1.5 | d3 N/A 31 mm | l1 N/A 67 mm | l2 N/A 8 mm | l3 N/A 34 mm | $20.20 |
| 5910A | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 10 mm | d2 N/A M20 x 1.5 | d3 N/A 31 mm | l1 N/A 78 mm | l2 N/A 10 mm | l3 N/A 43 mm | $30.30 |
| 5905B | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 5 mm | d2 N/A M10 x 1 | d3 N/A 21 mm | l1 N/A 44 mm | l2 N/A 5 mm | l3 N/A 22 mm | $16.65 |
| 5906B | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 6 mm | d2 N/A M12 x 1.5 | d3 N/A 25 mm | l1 N/A 53 mm | l2 N/A 6 mm | l3 N/A 26 mm | $18.15 |
| 5908B | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 8 mm | d2 N/A M16 x 1.5 | d3 N/A 31 mm | l1 N/A 67 mm | l2 N/A 8 mm | l3 N/A 34 mm | $21.95 |
| 5910B | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 10 mm | d2 N/A M20 x 1.5 | d3 N/A 31 mm | l1 N/A 78 mm | l2 N/A 10 mm | l3 N/A 43 mm | $33.00 |
| 5905SS | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 5 mm | d2 N/A M10 x 1 | d3 N/A 21 mm | l1 N/A 44 mm | l2 N/A 5 mm | l3 N/A 22 mm | $27.65 |
| 5906SS | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 6 mm | d2 N/A M12 x 1.5 | d3 N/A 25 mm | l1 N/A 53 mm | l2 N/A 6 mm | l3 N/A 26 mm | $31.25 |
| 5908SS | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 8 mm | d2 N/A M16 x 1.5 | d3 N/A 31 mm | l1 N/A 67 mm | l2 N/A 8 mm | l3 N/A 34 mm | $40.40 |
| 5910SS | N/A Indexing Plungers | Type N/A Without Locking Nut | d1 N/A 10 mm | d2 N/A M20 x 1.5 | d3 N/A 31 mm | l1 N/A 78 mm | l2 N/A 10 mm | l3 N/A 43 mm | $55.50 |
| 5905BSS | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 5 mm | d2 N/A M10 x 1 | d3 N/A 21 mm | l1 N/A 44 mm | l2 N/A 5 mm | l3 N/A 22 mm | $30.30 |
| 5906BSS | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 6 mm | d2 N/A M12 x 1.5 | d3 N/A 25 mm | l1 N/A 53 mm | l2 N/A 6 mm | l3 N/A 26 mm | $34.95 |
| 5908BSS | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 8 mm | d2 N/A M16 x 1.5 | d3 N/A 31 mm | l1 N/A 67 mm | l2 N/A 8 mm | l3 N/A 34 mm | $43.60 |
| 5910BSS | N/A Indexing Plungers | Type N/A With Locking Nut | d1 N/A 10 mm | d2 N/A M20 x 1.5 | d3 N/A 31 mm | l1 N/A 78 mm | l2 N/A 10 mm | l3 N/A 43 mm | $64.00 |