CAD (0)
▾
- Black matte plastic knob.
- Available in steel with black oxide finish and stainless steel.
- Plunger is hardened and precision ground.
Unit of Measure
Product Type |
N/A Indexing Plungers |
Finish |
N/A Black oxide |
Material |
N/A Steel |
Type |
N/A With Locking Nut |
d1 |
N/A 8 mm |
d2 |
N/A M16 x 1.5 |
d3 |
N/A 31 mm |
l1 |
N/A 67 mm |
l2 |
N/A 8 mm |
l3 |
N/A 34 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
