Menu
CAD (0)
  • Cart is empty
  • Black matte plastic knob.
  • Steel parts with black oxide finish.
  • Plunger is hardened and precision ground.
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d2

d3 (mm)

E (mm)

l1 (mm)

Item #

Item Name

Type

d1

d2

d3

E

l1

List Price

N/A Indexing Plungers N/A Non-locking, without locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $22.25
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $24.20
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $28.75
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 10 mm N/A M20 x 1.5 N/A 31 mm N/A 25.4 mm N/A 78 mm $43.10
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 0.20 mm N/A 3/8-24 N/A 0.83 mm N/A 0.54 mm N/A 1.73 mm $23.75
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 0.24 mm N/A 1/2-13 N/A 0.98 mm N/A 0.64 mm N/A 2.09 mm $26.75
N/A Indexing Plungers N/A Non-locking, without locking nut N/A 0.31 mm N/A 5/8-11 N/A 1.22 mm N/A 0.86 mm N/A 2.64 mm $29.50
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $23.25
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $25.40
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $31.30
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 10 mm N/A M20 x 1.5 N/A 31 mm N/A 25.4 mm N/A 78 mm $46.35
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 0.20 mm N/A 3/8-24 N/A 0.83 mm N/A 0.54 mm N/A 1.73 mm $24.50
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 0.24 mm N/A 1/2-13 N/A 0.98 mm N/A 0.64 mm N/A 2.09 mm $27.50
N/A Indexing Plungers N/A Non-locking, with locking nut N/A 0.31 mm N/A 5/8-11 N/A 1.22 mm N/A 0.86 mm N/A 2.64 mm $31.30
N/A Indexing Plungers N/A Locking, without locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $26.85
N/A Indexing Plungers N/A Locking, without locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $28.75
N/A Indexing Plungers N/A Locking, without locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $34.85
N/A Indexing Plungers N/A Locking, without locking nut N/A 0.20 mm N/A 3/8-24 N/A 0.83 mm N/A 0.54 mm N/A 1.73 mm $31.60
N/A Indexing Plungers N/A Locking, without locking nut N/A 0.24 mm N/A 1/2-13 N/A 0.98 mm N/A 0.64 mm N/A 2.09 mm $35.75
N/A Indexing Plungers N/A Locking, without locking nut N/A 0.31 mm N/A 5/8-11 N/A 1.22 mm N/A 0.86 mm N/A 2.64 mm $40.75
N/A Indexing Plungers N/A Locking, with locking nut N/A 5 mm N/A M10 x 1 N/A 21 mm N/A 13.8 mm N/A 44 mm $27.40
N/A Indexing Plungers N/A Locking, with locking nut N/A 6 mm N/A M12 x 1.5 N/A 25 mm N/A 16.2 mm N/A 53 mm $29.85
N/A Indexing Plungers N/A Locking, with locking nut N/A 8 mm N/A M16 x 1.5 N/A 31 mm N/A 21.9 mm N/A 67 mm $36.30
N/A Indexing Plungers N/A Locking, with locking nut N/A 0.20 mm N/A 3/8-24 N/A 0.83 mm N/A 0.54 mm N/A 1.73 mm $34.00
N/A Indexing Plungers N/A Locking, with locking nut N/A 0.24 mm N/A 1/2-13 N/A 0.98 mm N/A 0.64 mm N/A 2.09 mm $34.85
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top