CAD (0)
▾
- Black matte plastic knob.
- Steel parts with black oxide finish.
- Plunger is hardened and precision ground.
Unit of Measure
Product Type |
N/A Indexing Plungers |
Finish |
N/A Black oxide |
Type |
N/A Non-locking, without locking nut |
d1 |
N/A 10 mm |
d2 |
N/A M20 x 1.5 |
d3 |
N/A 31 mm |
E |
N/A 25.4 mm |
l1 |
N/A 78 mm |
l2 min. |
N/A 10 mm |
l3 |
N/A 33 mm |
l4 |
N/A 10 mm |
l5 |
N/A 30 mm |
SW |
N/A 22 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
