CAD (0)
▾
- Black matte plastic knob.
- Steel parts with black oxide finish.
- Plunger is hardened and precision ground.
Unit of Measure
Product Type |
N/A Indexing Plungers |
Finish |
N/A Black oxide |
Type |
N/A Locking, without locking nut |
d1 |
N/A 0.24 mm |
d2 |
N/A 1/2-13 |
d3 |
N/A 0.98 mm |
E |
N/A 0.64 mm |
l1 |
N/A 2.09 mm |
l2 min. |
N/A 0.24 mm |
l3 |
N/A 0.79 mm |
l4 |
N/A 0.24 mm |
l5 |
N/A 0.67 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
