Menu
CAD (0)
  • Cart is empty
  • Available in zinc-plated steel or stainless steel.
  • Radiused Delrin® nose that can be fully retracted and locked in position.
  • Available in heavy or light pressure.
  • Includes nylon patch for positive holding.
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

E

F

List Price

N/A Retractable Plungers N/A Steel N/A 1 lbs. N/A 5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.144 in. N/A 1/4 in. N/A 1/2 in. $16.80
N/A Retractable Plungers N/A Steel N/A 1.5 lbs. N/A 6 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.179 in. N/A 9/32 in. N/A 5/8 in. $18.80
N/A Retractable Plungers N/A Steel N/A 1.5 lbs. N/A 8 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.216 in. N/A 5/16 in. N/A 3/4 in. $20.55
N/A Retractable Plungers N/A Steel N/A 2.50 lbs. N/A 10 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.310 in. N/A 3/8 in. N/A 1 in. $21.75
N/A Retractable Plungers N/A Steel N/A 5 lbs. N/A 10 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.373 in. N/A 13/32 in. N/A 1 1/8 in. $26.95
N/A Retractable Plungers N/A Stainless Steel N/A 1 lbs. N/A 5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.144 in. N/A 1/4 in. N/A 1/2 in. $31.15
N/A Retractable Plungers N/A Stainless Steel N/A 1.5 lbs. N/A 6 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.179 in. N/A 9/32 in. N/A 5/8 in. $34.00
N/A Retractable Plungers N/A Stainless Steel N/A 1.5 lbs. N/A 8 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.216 in. N/A 5/16 in. N/A 3/4 in. $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 2.50 lbs. N/A 10 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.310 in. N/A 3/8 in. N/A 1 in. $44.25
N/A Retractable Plungers N/A Stainless Steel N/A 5 lbs. N/A 10 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.373 in. N/A 13/32 in. N/A 1 1/8 in. $34.00
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.144 in. N/A 1/4 in. N/A 1/2 in. $19.35
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 3 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.179 in. N/A 9/32 in. N/A 5/8 in. $18.80
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 4 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.216 in. N/A 5/16 in. N/A 3/4 in. $20.55
N/A Retractable Plungers N/A Steel N/A 1.25 lbs. N/A 5 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.310 in. N/A 3/8 in. N/A 1 in. $22.20
N/A Retractable Plungers N/A Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.373 in. N/A 13/32 in. N/A 1 1/8 in. $26.95
N/A Retractable Plungers N/A Stainless Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A 0.144 in. N/A 1/4 in. N/A 1/2 in. $31.15
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 3 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A 0.179 in. N/A 9/32 in. N/A 5/8 in. $34.00
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 4 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A 0.216 in. N/A 5/16 in. N/A 3/4 in. $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 1.25 lbs. N/A 5 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A 0.310 in. N/A 3/8 in. N/A 1 in. $44.25
N/A Retractable Plungers N/A Stainless Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.373 in. N/A 13/32 in. N/A 1 1/8 in. QUOTE
N/A Retractable Plungers N/A Steel N/A 4.5 newtons lbs. N/A 22 newtons lbs. N/A M6 x 1.0 N/A 12.7 mm in. N/A 3.17 mm in. N/A 3.65 mm in. N/A 6.3 mm in. N/A 12.7 mm in. $21.50
N/A Retractable Plungers N/A Steel N/A 6.5 newtons lbs. N/A 26.5 newtons lbs. N/A M8 x 1.25 N/A 15.8 mm in. N/A 4.75 mm in. N/A 4.54 mm in. N/A 7.0 mm in. N/A 15.8 mm in. $23.00
N/A Retractable Plungers N/A Steel N/A 6.5 newtons lbs. N/A 35.5 newtons lbs. N/A M12 x 1.75 N/A 19 mm in. N/A 5.5 mm in. N/A 5.48 mm in. N/A 7.9 mm in. N/A 19 mm in. $25.50
N/A Retractable Plungers N/A Steel N/A 11 newtons lbs. N/A 44.5 newtons lbs. N/A M12 x 1.75 N/A 22.2 mm in. N/A 6.35 mm in. N/A 7.87 mm in. N/A 9.4 mm in. N/A 25.4 mm in. $28.35
N/A Retractable Plungers N/A Steel N/A 22 newtons lbs. N/A 44.5 newtons lbs. N/A M16 x 2.0 N/A 25.4 mm in. N/A 7.92 mm in. N/A 9.47 mm in. N/A 10.3 mm in. N/A 28.6 mm in. $44.75
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top