Menu
CAD (0)
  • Cart is empty
  • Inch and metric sizes
  • Available in zinc-plated steel or stainless steel
  • Non-locking design
  • Radiused Delrin® nose
  • Available in light or heavy pressure Includes nylon patch for positive holding
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread (A)

B (in.)

B (mm)

C (in.)

C (mm)

D (in.)

D (mm)

E (in.)

E (mm)

Item #

Item Name

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

E

F

List Price

N/A Retractable Plungers N/A Steel N/A 1.0 lbs. N/A 5.0 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A .144 in. N/A 1/4 in. N/A 1/2 in. $20.95
N/A Retractable Plungers N/A Steel N/A 1.5 lbs. N/A 6.0 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A .179 in. N/A 9/32 in. N/A 5/8 in. $22.65
N/A Retractable Plungers N/A Steel N/A 1.5 lbs. N/A 8.0 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A .216 in. N/A 5/16 in. N/A 3/4 in. $25.40
N/A Retractable Plungers N/A Steel N/A 2.5 lbs. N/A 10.0 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A .310 in. N/A 3/8 in. N/A 1 in. $26.95
N/A Retractable Plungers N/A Steel N/A 5.0 lbs. N/A 10.0 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A .373 in. N/A 13/32 in. N/A 1-1/8 in. $34.30
N/A Retractable Plungers N/A Stainless Steel N/A 1.0 lbs. N/A 5.0 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A .144 in. N/A 1/4 in. N/A 1/2 in. $35.10
N/A Retractable Plungers N/A Stainless Steel N/A 1.5 lbs. N/A 6.0 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A .179 in. N/A 9/32 in. N/A 5/8 in. $37.45
N/A Retractable Plungers N/A Stainless Steel N/A 1.5 lbs. N/A 8.0 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A .216 in. N/A 5/16 in. N/A 3/4 in. $41.50
N/A Retractable Plungers N/A Stainless Steel N/A 2.5 lbs. N/A 10.0 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A .310 in. N/A 3/8 in. N/A 1 in. $44.25
N/A Retractable Plungers N/A Stainless Steel N/A 5.0 lbs. N/A 10.0 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A .373 in. N/A 13/32 in. N/A 1-1/8 in. $70.75
N/A Retractable Plungers N/A Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A .144 in. N/A 1/4 in. N/A 1/2 in. $20.95
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 3.0 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A .179 in. N/A 9/32 in. N/A 5/8 in. $22.70
N/A Retractable Plungers N/A Steel N/A 0.75 lbs. N/A 4.0 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A .216 in. N/A 5/16 in. N/A 3/4 in. $25.40
N/A Retractable Plungers N/A Steel N/A 1.25 lbs. N/A 5.0 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A .310 in. N/A 3/8 in. N/A 1 in. $26.95
N/A Retractable Plungers N/A Steel N/A 3.0 lbs. N/A 6.0 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A .373 in. N/A 13/32 in. N/A 1-1/8 in. $34.30
N/A Retractable Plungers N/A Stainless Steel N/A 0.5 lbs. N/A 2.5 lbs. N/A 1/4-20 N/A 1/2 in. N/A 1/8 in. N/A .144 in. N/A 1/4 in. N/A 1/2 in. $35.35
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 3.0 lbs. N/A 5/16-18 N/A 5/8 in. N/A 3/16 in. N/A .179 in. N/A 9/32 in. N/A 5/8 in. $37.50
N/A Retractable Plungers N/A Stainless Steel N/A 0.75 lbs. N/A 4.0 lbs. N/A 3/8-16 N/A 3/4 in. N/A 7/32 in. N/A .216 in. N/A 5/16 in. N/A 3/4 in. $41.50
N/A Retractable Plungers N/A Stainless Steel N/A 1.25 lbs. N/A 5.0 lbs. N/A 1/2-13 N/A 7/8 in. N/A 1/4 in. N/A .310 in. N/A 3/8 in. N/A 1 in. $44.25
N/A Retractable Plungers N/A Stainless Steel N/A 3.0 lbs. N/A 6.0 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A .373 in. N/A 13/32 in. N/A 1-1/8 in. $43.50
N/A Retractable Plungers N/A Steel N/A 4.5 N N/A 22 N N/A M6 x 1.0 N/A 12.7 mm N/A 3.17 mm N/A 3.65 mm N/A 6.3 mm N/A 12.7 mm $21.50
N/A Retractable Plungers N/A Steel N/A 6.5 N N/A 26.5 N N/A M8 x 1.25 N/A 15.8 mm N/A 4.75 mm N/A 4.54 mm N/A 7.0 mm N/A 15.8 mm $23.00
N/A Retractable Plungers N/A Steel N/A 6.5 N N/A 35.55 N N/A M10 x 1.50 N/A 19 mm N/A 5.50 mm N/A 5.48 mm N/A 7.9 mm N/A 19.0 mm $25.50
N/A Retractable Plungers N/A Steel N/A 11 N N/A 44.5 N N/A M12 x 1.75 N/A 22.2 mm N/A 6.35 mm N/A 7.87 mm N/A 9.4 mm N/A 25.4 mm $28.35
N/A Retractable Plungers N/A Steel N/A 22 N N/A 44.5 N N/A M16 x 2.0 N/A 25.4 mm N/A 7.92 mm N/A 9.47 mm N/A 10.3 mm N/A 28.6 mm $44.75
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top