CAD (0)
▾
Hand Retractable Plungers with Threaded Adapter/Non-Locking
Hand Retractable Plungers
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your requirements. See photos at the bottom of this page.
- All plungers include nylon patch locking element.
Non-Locking Design
(Plunger nose cannot be retracted and locked without manually pulling back and holding in the retracted position).
1 2
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
Thread (E) |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HRP-520 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3 lbs. | Thread (A) N/A 10-32 | B N/A 13/32 in. | C N/A 3/32 in. | D N/A 0.104 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $16.10 |
| HRP-521 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A 0.124 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $16.10 |
| HRP-522 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 6 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A 0.155 in. | Thread (E) N/A 1/4-20 | F N/A 11/32 in. | $17.85 |
| HRP-523 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 8 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A 0.186 in. | Thread (E) N/A 5/16-18 | F N/A 13/32 in. | $19.50 |
| HRP-524 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 10 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A 0.249 in. | Thread (E) N/A 3/8-16 | F N/A 7/16 in. | $20.65 |
| HRP-525 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 10 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A 0.311 in. | Thread (E) N/A 1/2-13 | F N/A 7/16 in. | $23.10 |
| HRP-520SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3 lbs. | Thread (A) N/A 10-32 | B N/A 13/32 in. | C N/A 3/32 in. | D N/A 0.104 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $30.75 |
| HRP-521SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A 0.124 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $30.75 |
| HRP-522SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 6 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A 0.155 in. | Thread (E) N/A 1/4-20 | F N/A 11/32 in. | $32.25 |
| HRP-523SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 8 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A 0.186 in. | Thread (E) N/A 5/16-18 | F N/A 13/32 in. | $37.50 |
| HRP-524SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 10 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A 0.249 in. | Thread (E) N/A 3/8-16 | F N/A 7/16 in. | $42.65 |
| HRP-525SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 10 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A 0.311 in. | Thread (E) N/A 1/2-13 | F N/A 7/16 in. | $47.50 |
| HRP-530 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 10-32 | B N/A 13/32 in. | C N/A 3/32 in. | D N/A 0.104 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $16.10 |
| HRP-531 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A 0.124 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $16.10 |
| HRP-532 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A 0.155 in. | Thread (E) N/A 1/4-20 | F N/A 11/32 in. | $17.85 |
| HRP-533 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A 0.186 in. | Thread (E) N/A 5/16-18 | F N/A 13/32 in. | $19.50 |
| HRP-534 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A 0.249 in. | Thread (E) N/A 3/8-16 | F N/A 7/16 in. | $23.10 |
| HRP-535 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 6 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A 0.311 in. | Thread (E) N/A 1/2-13 | F N/A 7/16 in. | $22.00 |
| HRP-530SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 10-32 | B N/A 13/32 in. | C N/A 3/32 in. | D N/A 0.104 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $30.75 |
| HRP-531SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 1/2 in. | C N/A 1/8 in. | D N/A 0.124 in. | Thread (E) N/A 10-32 | F N/A 15/64 in. | $30.75 |
| HRP-532SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3 lbs. | Thread (A) N/A 5/16-18 | B N/A 5/8 in. | C N/A 3/16 in. | D N/A 0.155 in. | Thread (E) N/A 1/4-20 | F N/A 11/32 in. | $32.25 |
| HRP-533SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 3/8-16 | B N/A 3/4 in. | C N/A 7/32 in. | D N/A 0.186 in. | Thread (E) N/A 5/16-18 | F N/A 13/32 in. | $37.50 |
| HRP-534SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 7/8 in. | C N/A 1/4 in. | D N/A 0.249 in. | Thread (E) N/A 3/8-16 | F N/A 7/16 in. | $42.65 |
| HRP-535SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 6 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A 0.311 in. | Thread (E) N/A 1/2-13 | F N/A 7/16 in. | $47.50 |
| HRP-570 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 4.5 newtons lbs. | End Pressure Full N/A 15.5 newtons lbs. | Thread (A) N/A M5 x .8 | B N/A 10.3 mm in. | C N/A 2.36 mm in. | D N/A 2 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $20.50 |
1 2