Menu
CAD (0)
  • Cart is empty
  • Available in zinc-plated steel or stainless steel.
  • All plungers include nylon locking patch.
  • Available in heavy or light pressure.
  • Metric and inch sizes available.
  • New phenolic noses prevent surface marring.
  • Plunger can be withdrawn completely into the body and locked in a fully retracted position.
  • To engage the plunger, simply turn the head to line up with the slot in body.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

End Pressure Start

End Pressure Full

A

B

C

D

E

F

List Price

N/A Retractable Plungers N/A Steel N/A 0.45 kg N/A 2.27 kg N/A M5 x 0.8 mm N/A 10.3 mm N/A 2.4 mm N/A 2 mm N/A 4.7 mm N/A 9.5 mm $16.75
N/A Retractable Plungers N/A Steel N/A 0.45 kg N/A 2.27 kg N/A M6 x 1.0 mm N/A 12.5 mm N/A 3.17 mm N/A 3 mm N/A 6.3 mm N/A 12.7 mm $16.10
N/A Retractable Plungers N/A Steel N/A 0.68 kg N/A 2.72 kg N/A M8 x 1.25 mm N/A 16 mm N/A 4.75 mm N/A 4 mm N/A 7.0 mm N/A 15.8 mm $17.35
N/A Retractable Plungers N/A Steel N/A 0.68 kg N/A 3.63 kg N/A M10 x 1.5 mm N/A 19 mm N/A 5.50 mm N/A 5 mm N/A 7.9 mm N/A 19 mm $19.40
N/A Retractable Plungers N/A Steel N/A 1.13 kg N/A 4.54 kg N/A M12 x 1.75 mm N/A 22 mm N/A 6.35 mm N/A 6 mm N/A 9.4 mm N/A 25.4 mm $20.50
N/A Retractable Plungers N/A Steel N/A 2.20 kg N/A 4.50 kg N/A M16 x 2.0 mm N/A 25.4 mm N/A 7.92 mm N/A 8 mm N/A 10.3 mm N/A 28.6 mm $32.50
N/A Retractable Plungers N/A Stainless Steel N/A 0.45 kg N/A 2.27 kg N/A M5 x 0.8 mm N/A 10.3 mm N/A 2.4 mm N/A 2 mm N/A 4.7 mm N/A 9.5 mm $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 0.45 kg N/A 2.27 kg N/A M6 x 1.0 mm N/A 12.5 mm N/A 3.17 mm N/A 3 mm N/A 6.3 mm N/A 12.7 mm $28.90
N/A Retractable Plungers N/A Stainless Steel N/A 0.68 kg N/A 2.72 kg N/A M8 x 1.25 mm N/A 16 mm N/A 4.75 mm N/A 4 mm N/A 7.0 mm N/A 15.8 mm $34.00
N/A Retractable Plungers N/A Stainless Steel N/A 0.68 kg N/A 3.63 kg N/A M10 x 1.5 mm N/A 19 mm N/A 5.50 mm N/A 5 mm N/A 7.9 mm N/A 19 mm $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 1.13 kg N/A 4.54 kg N/A M12 x 1.75 mm N/A 22 mm N/A 6.35 mm N/A 6 mm N/A 9.4 mm N/A 25.4 mm $40.50
N/A Retractable Plungers N/A Stainless Steel N/A 2.20 kg N/A 4.50 kg N/A M16 x 2.0 mm N/A 25.4 mm N/A 7.92 mm N/A 8 mm N/A 10.3 mm N/A 28.6 mm $49.90
N/A Retractable Plungers N/A Steel N/A 0.2 kg N/A 0.9 kg N/A M5 x 0.8 mm N/A 10.3 mm N/A 2.4 mm N/A 2 mm N/A 4.7 mm N/A 9.5 mm $16.75
N/A Retractable Plungers N/A Steel N/A 0.225 kg N/A 1.14 kg N/A M6 x 1.0 mm N/A 12.5 mm N/A 3.17 mm N/A 3 mm N/A 6.3 mm N/A 12.7 mm $16.10
N/A Retractable Plungers N/A Steel N/A 0.34 kg N/A 1.36 kg N/A M8 x 1.25 mm N/A 16 mm N/A 4.75 mm N/A 4 mm N/A 7.0 mm N/A 15.8 mm $17.35
N/A Retractable Plungers N/A Steel N/A 0.34 kg N/A 1.82 kg N/A M10 x 1.5 mm N/A 19 mm N/A 5.50 mm N/A 5 mm N/A 7.9 mm N/A 19 mm $19.40
N/A Retractable Plungers N/A Steel N/A 0.565 kg N/A 2.27 kg N/A M12 x 1.75 mm N/A 22 mm N/A 6.35 mm N/A 6 mm N/A 9.4 mm N/A 25.4 mm $20.50
N/A Retractable Plungers N/A Steel N/A 1.3 kg N/A 2.65 kg N/A M16 x 2.0 mm N/A 25.4 mm N/A 7.92 mm N/A 8 mm N/A 10.3 mm N/A 28.6 mm $32.50
N/A Retractable Plungers N/A Stainless Steel N/A 0.2 kg N/A 0.9 kg N/A M5 x 0.8 mm N/A 10.3 mm N/A 2.4 mm N/A 2 mm N/A 4.7 mm N/A 9.5 mm $27.50
N/A Retractable Plungers N/A Stainless Steel N/A 0.225 kg N/A 1.14 kg N/A M6 x 1.0 mm N/A 12.5 mm N/A 3.17 mm N/A 3 mm N/A 6.3 mm N/A 12.7 mm $28.85
N/A Retractable Plungers N/A Stainless Steel N/A 0.34 kg N/A 1.36 kg N/A M8 x 1.25 mm N/A 16 mm N/A 4.75 mm N/A 4 mm N/A 7.0 mm N/A 15.8 mm $34.00
N/A Retractable Plungers N/A Stainless Steel N/A 0.34 kg N/A 1.82 kg N/A M10 x 1.5 mm N/A 19 mm N/A 5.50 mm N/A 5 mm N/A 7.9 mm N/A 19 mm $38.75
N/A Retractable Plungers N/A Stainless Steel N/A 0.565 kg N/A 2.27 kg N/A M12 x 1.75 mm N/A 22 mm N/A 6.35 mm N/A 6 mm N/A 9.4 mm N/A 25.4 mm $40.50
N/A Retractable Plungers N/A Stainless Steel N/A 1.3 kg N/A 2.65 kg N/A M16 x 2.0 mm N/A 25.4 mm N/A 7.92 mm N/A 8 mm N/A 10.3 mm N/A 28.6 mm $60.25
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top