CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- All plungers include nylon locking element.
- Available in heavy or light pressure.
- Metric and inch sizes available.
- New phenolic noses prevent surface marring.
- Plunger can be withdrawn completely into the body and locked in a fully retracted position.
- To engage the plunger, simply turn the head to line up with the slot in body.
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Light |
Material |
N/A Steel |
Plating |
N/A Zinc |
End Pressure Start |
N/A 0.225 kg |
End Pressure Full |
N/A 1.14 kg |
A |
N/A M6 x 1.0 mm |
B |
N/A 12.5 mm |
C |
N/A 3.17 mm |
D |
N/A 3 mm |
Tolerance for D |
N/A +0.001 mm-0.002 mm |
E |
N/A 6.3 mm |
F |
N/A 12.7 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
