CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your own requirements. See photos at the bottom of this page.
- All plungers include nylon pellet locking element.
Locking Design
(Plunger nose can be retracted and locked in the retracted position).
Unit of Measure
Product Type |
N/A Hand Retractable Plungers |
Pressure Type |
N/A Heavy |
Material |
N/A Steel |
Plating |
N/A Zinc |
End Pressure Start |
N/A 1.5 lbs. |
End Pressure Full |
N/A 6 lbs. |
Thread (A) |
N/A 5/16-18 |
B |
N/A 5/8 in. |
C |
N/A 3/16 in. |
D |
N/A 0.155 in. |
Thread (E) |
N/A 1/4-20 |
F |
N/A 11/32 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
