CAD (0)
▾
- Available in zinc plated steel and stainless steel.
- Delrin®: nose prevents marring of aluminum, brass or other soft materials.
- Plunger can be completely retracted into the thread and locked into place.
- Includes nylon patch for positive holding.
Unit of Measure
Product Type |
N/A Locking Plungers |
Nose Material |
N/A Delrin® |
Length |
N/A Short |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 0.75 lbs. |
End Pressure Full |
N/A 2.5 lbs. |
Thread (A) |
N/A 5/8-11 |
B |
N/A 0.375 in. |
C |
N/A 1/2 in. |
D |
N/A 1 1/8 in. |
E |
N/A 1 7/8 in. |
F |
N/A 5/8 in. |
G |
N/A 1 3/16 in. |
J |
N/A 5/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
