CAD (0)
▾
Locking Plungers Delrin® Nose
Locking Plungers
- Available in zinc plated steel and stainless steel.
- Delrin®: nose prevents marring of aluminum, brass or other soft materials.
- Plunger can be completely retracted into the thread and locked into place.
- Includes nylon patch for positive holding.
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
E |
F |
G |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LP-50 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/8 in. | D N/A 5/8 in. | E N/A 1 1/4 in. | F N/A 1/4 in. | G N/A 5/8 in. | $20.50 |
| LP-54 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 3.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .186 in. | C N/A 1/2 in. | D N/A 7/8 in. | E N/A 1-5/8 in. | F N/A 5/16 in. | G N/A 3/4 in. | $23.10 |
| LP-51 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3.75 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 9/16 in. | D N/A 1 1/16 in. | E N/A 2 in. | F N/A 3/8 in. | G N/A 15/16 in. | $23.40 |
| LP-52 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 3/4 in. | D N/A 1 1/8 in. | E N/A 2 1/8 in. | F N/A 1/2 in. | G N/A 1 1/4 in. | $27.85 |
| LP-53 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1 in. | D N/A 1 3/4 in. | E N/A 3 in. | F N/A 5/8 in. | G N/A 1 5/16 in. | $31.65 |
| LP-50SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/8 in. | D N/A 5/8 in. | E N/A 1 1/4 in. | F N/A 1/4 in. | G N/A 5/8 in. | $28.65 |
| LP-54SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 3.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .186 in. | C N/A 1/2 in. | D N/A 7/8 in. | E N/A 1-5/8 in. | F N/A 5/16 in. | G N/A 3/4 in. | $32.90 |
| LP-51SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3.75 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 9/16 in. | D N/A 1 1/16 in. | E N/A 2 in. | F N/A 3/8 in. | G N/A 15/16 in. | $36.25 |
| LP-52SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 3/4 in. | D N/A 1 1/8 in. | E N/A 2 1/8 in. | F N/A 1/2 in. | G N/A 1 1/4 in. | $48.50 |
| LP-53SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1 in. | D N/A 1 3/4 in. | E N/A 3 in. | F N/A 5/8 in. | G N/A 1 5/16 in. | $65.90 |
| LP-60 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 0.125 lbs. | End Pressure Full N/A 0.50 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/16 in. | D N/A 7/16 in. | E N/A 3/4 in. | F N/A 1/4 in. | G N/A 9/16 in. | $18.30 |
| LP-64 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A .25 lbs. | End Pressure Full N/A 1.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .250 in. | C N/A 1/4 in. | D N/A 1/2 in. | E N/A 7/8 in. | F N/A 5/16 in. | G N/A 5/8 in. | $21.10 |
| LP-61 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 0.25 lbs. | End Pressure Full N/A 1.25 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 5/16 in. | D N/A 5/8 in. | E N/A 1 1/8 in. | F N/A 3/8 in. | G N/A 3/4 in. | $21.10 |
| LP-62 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 13/32 in. | D N/A 7/8 in. | E N/A 1 1/2 in. | F N/A 1/2 in. | G N/A 1 in. | $25.00 |
| LP-63 | N/A Locking Plungers Delrin® Nose | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1/2 in. | D N/A 1 1/8 in. | E N/A 1 7/8 in. | F N/A 5/8 in. | G N/A 1 3/16 in. | $29.20 |
| LP-60SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 0.125 lbs. | End Pressure Full N/A 0.50 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/16 in. | D N/A 7/16 in. | E N/A 3/4 in. | F N/A 1/4 in. | G N/A 9/16 in. | $33.10 |
| LP-64SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A .25 lbs. | End Pressure Full N/A 1.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .250 in. | C N/A 1/4 in. | D N/A 1/2 in. | E N/A 7/8 in. | F N/A 5/16 in. | G N/A 5/8 in. | $33.60 |
| LP-61SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 0.25 lbs. | End Pressure Full N/A 1.25 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 5/16 in. | D N/A 5/8 in. | E N/A 1 1/8 in. | F N/A 3/8 in. | G N/A 3/4 in. | $37.65 |
| LP-62SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 13/32 in. | D N/A 7/8 in. | E N/A 1 1/2 in. | F N/A 1/2 in. | G N/A 1 in. | $49.00 |
| LP-63SS | N/A Locking Plungers Delrin® Nose | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1/2 in. | D N/A 1 1/8 in. | E N/A 1 7/8 in. | F N/A 5/8 in. | G N/A 1 3/16 in. | $67.50 |


