CAD (0)
▾
- Available in zinc-plated steel or stainless steel.
- Includes nylon patch for positive holding.
- New phenolic nose available to prevent surface marring.
- Plunger can be completely withdrawn into the thread and locked into place.
Unit of Measure
Product Type |
N/A Locking Plungers |
Nose Material |
N/A Stainless Steel Steel |
Material |
N/A Steel |
Plating |
N/A Zinc |
End Pressure Start |
N/A 0.25 lbs. |
End Pressure Full |
N/A 1.25 lbs. |
Thread (A) |
N/A 3/8-16 |
B |
N/A 0.250 in. |
C |
N/A 5/16 in. |
D |
N/A 5/8 in. |
E |
N/A 1 7/16 in. |
F |
N/A 3/8 in. |
G |
N/A 3/4 in. |
H |
N/A 9/64 in. |
I |
N/A 3/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
