CAD (0)
▾
Locking Plungers
Locking Plungers
- Available in zinc-plated steel or stainless steel.
- Includes nylon patch for positive holding.
- New phenolic nose available to prevent surface marring.
- Plunger can be completely withdrawn into the thread and locked into place.
Clear
Filter
Thread (A)
3/8-16 5/16-18 1/2-13 1/4-20 5/8-11
B (in.)
.186 0.156 0.250 0.312 0.375
C (in.)
D (in.)
E (in.)
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
E |
F |
G |
I |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LP-10 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/8 in. | D N/A 5/8 in. | E N/A 1 5/8 in. | F N/A 1/4 in. | G N/A 5/8 in. | I N/A 1/2 in. | $20.20 |
| LP-14 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 3.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .186 in. | C N/A 1/2 in. | D N/A 7/8 in. | E N/A 2-1/8 in. | F N/A 5/16 in. | G N/A 3/4 in. | I N/A 9/16 in. | $23.10 |
| LP-11 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3.75 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 9/16 in. | D N/A 1 1/16 in. | E N/A 2 9/16 in. | F N/A 3/8 in. | G N/A 15/16 in. | I N/A 11/16 in. | $22.25 |
| LP-12 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 3/4 in. | D N/A 1 1/8 in. | E N/A 2 7/8 in. | F N/A 1/2 in. | G N/A 1 1/4 in. | I N/A 3/4 in. | $25.10 |
| LP-13 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1 in. | D N/A 1 3/4 in. | E N/A 4 in. | F N/A 5/8 in. | G N/A 1 5/16 in. | I N/A 1 1/16 in. | $29.20 |
| LP-10SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/8 in. | D N/A 5/8 in. | E N/A 1 5/8 in. | F N/A 1/4 in. | G N/A 5/8 in. | I N/A 1/2 in. | $26.40 |
| LP-14SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 3.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .186 in. | C N/A 1/2 in. | D N/A 7/8 in. | E N/A 2-1/8 in. | F N/A 5/16 in. | G N/A 3/4 in. | I N/A 9/16 in. | $32.90 |
| LP-11SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 3.75 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 9/16 in. | D N/A 1 1/16 in. | E N/A 2 9/16 in. | F N/A 3/8 in. | G N/A 15/16 in. | I N/A 11/16 in. | $31.60 |
| LP-12SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 3/4 in. | D N/A 1 1/8 in. | E N/A 2 7/8 in. | F N/A 1/2 in. | G N/A 1 1/4 in. | I N/A 3/4 in. | $40.20 |
| LP-13SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1 in. | D N/A 1 3/4 in. | E N/A 4 in. | F N/A 5/8 in. | G N/A 1 5/16 in. | I N/A 1 1/16 in. | $60.75 |
| LP-20 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 0.125 lbs. | End Pressure Full N/A 0.50 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/16 in. | D N/A 7/16 in. | E N/A 15/16 in. | F N/A 1/4 in. | G N/A 17/32 in. | I N/A 1/4 in. | $17.40 |
| LP-24 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A .25 lbs. | End Pressure Full N/A 1.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .186 in. | C N/A 1/4 in. | D N/A 1/2 in. | E N/A 7/8 in. | F N/A 5/16 in. | G N/A 5/8 in. | I N/A 5/16 in. | $20.50 |
| LP-21 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 0.25 lbs. | End Pressure Full N/A 1.25 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 5/16 in. | D N/A 5/8 in. | E N/A 1 7/16 in. | F N/A 3/8 in. | G N/A 3/4 in. | I N/A 3/8 in. | $19.70 |
| LP-22 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 13/32 in. | D N/A 7/8 in. | E N/A 1 29/32 in. | F N/A 1/2 in. | G N/A 1 in. | I N/A 1/2 in. | $23.10 |
| LP-23 | N/A Locking Plungers | Material N/A Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1/2 in. | D N/A 1 1/8 in. | E N/A 2 3/8 in. | F N/A 5/8 in. | G N/A 1 3/16 in. | I N/A 5/8 in. | $26.75 |
| LP-20SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.125 lbs. | End Pressure Full N/A 0.50 lbs. | Thread (A) N/A 1/4-20 | B N/A 0.156 in. | C N/A 3/16 in. | D N/A 7/16 in. | E N/A 15/16 in. | F N/A 1/4 in. | G N/A 17/32 in. | I N/A 1/4 in. | $30.90 |
| LP-24SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A .25 lbs. | End Pressure Full N/A 1.0 lbs. | Thread (A) N/A 5/16-18 | B N/A .186 in. | C N/A 1/4 in. | D N/A 1/2 in. | E N/A 7/8 in. | F N/A 5/16 in. | G N/A 5/8 in. | I N/A 5/16 in. | $32.80 |
| LP-21SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.25 lbs. | End Pressure Full N/A 1.25 lbs. | Thread (A) N/A 3/8-16 | B N/A 0.250 in. | C N/A 5/16 in. | D N/A 5/8 in. | E N/A 1 7/16 in. | F N/A 3/8 in. | G N/A 3/4 in. | I N/A 3/8 in. | $36.00 |
| LP-22SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.50 lbs. | End Pressure Full N/A 2 lbs. | Thread (A) N/A 1/2-13 | B N/A 0.312 in. | C N/A 13/32 in. | D N/A 7/8 in. | E N/A 1 29/32 in. | F N/A 1/2 in. | G N/A 1 in. | I N/A 1/2 in. | $45.75 |
| LP-23SS | N/A Locking Plungers | Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 5/8-11 | B N/A 0.375 in. | C N/A 1/2 in. | D N/A 1 1/8 in. | E N/A 2 3/8 in. | F N/A 5/8 in. | G N/A 1 3/16 in. | I N/A 5/8 in. | $68.80 |