CAD (0)
▾
- Bodies are 303 stainless steel.
- Available with slotted drive or hex drive.
- Nose material available in stainless steel or nylon.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon element, please specify when ordering.
- Extended nose travel length. Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Slotted Drive |
Nose Material |
N/A Brown Nylon |
Material |
N/A 303 Stainless Steel |
End Pressure Start |
N/A 2 lbs. |
End Pressure Full |
N/A 7 lbs. |
A |
N/A 1/4-20 |
B |
N/A 17/32 in. |
C |
N/A 0.187 in. |
D |
N/A 0.119 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
