CAD (0)
▾
Stainless Steel Short Spring Plungers with Extended Nose
Spring Plungers
- Bodies are 303 stainless steel.
- Available with slotted drive or hex drive.
- Nose material available in stainless steel or nylon.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Extended nose travel length. Ideal for locating or positioning applications.
1 2
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-250SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.35 |
| MSP-251SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-36 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.25 |
| MSP-252SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 4.25 lbs. | A N/A 10-32 | B N/A 15/32 in. | C N/A 0.125 in. | D N/A 0.093 in. | $8.85 |
| MSP-253SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 7 lbs. | A N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.187 in. | D N/A 0.119 in. | $9.65 |
| MSP-254SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 10.50 lbs. | A N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.187 in. | D N/A 0.135 in. | $10.35 |
| MSP-255SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 12.50 lbs. | A N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $11.40 |
| MSP-256SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 19 lbs. | A N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $12.60 |
| MSP-260SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.35 |
| MSP-261SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-36 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.35 |
| MSP-262SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 4.25 lbs. | A N/A 10-32 | B N/A 15/32 in. | C N/A 0.125 in. | D N/A 0.093 in. | $8.85 |
| MSP-263SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 7 lbs. | A N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.187 in. | D N/A 0.119 in. | $9.65 |
| MSP-264SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 10.50 lbs. | A N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.187 in. | D N/A 0.135 in. | $10.35 |
| MSP-265SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 12.50 lbs. | A N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $11.40 |
| MSP-266SS | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 19 lbs. | A N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $12.60 |
| MSP-350SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.25 lbs. | A N/A 6-32 | B N/A 7/16 in. | C N/A .062 in. | D N/A .046 in. | $14.10 |
| MSP-351SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 1/2 in. | C N/A .093 in. | D N/A .070 in. | $14.70 |
| MSP-352SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-36 | B N/A 1/2 in. | C N/A .093 in. | D N/A .070 in. | $14.70 |
| MSP-353SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 4.25 lbs. | A N/A 10-32 | B N/A 9/16 in. | C N/A .125 in. | D N/A .093 in. | $14.80 |
| MSP-354SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 7.0 lbs. | A N/A 1/4-20 | B N/A 5/8 in. | C N/A .187 in. | D N/A .119 in. | $15.70 |
| MSP-355SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 9.0 lbs. | A N/A 5/16-18 | B N/A 23/32 in. | C N/A .187 in. | D N/A .135 in. | $17.95 |
| MSP-356SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 3.0 lbs. | End Pressure Full N/A 12.5 lbs. | A N/A 3/8-16 | B N/A 29/32 in. | C N/A .187 in. | D N/A .186 in. | $18.65 |
| MSP-357SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 19.0 lbs. | A N/A 1/2-13 | B N/A 1-3/64 in. | C N/A .250 in. | D N/A .248 in. | $20.70 |
| MSP-358SS | N/A Extended Nose, Hex Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 4.5 lbs. | End Pressure Full N/A 33.5 lbs. | A N/A 5/8-11 | B N/A 1-3/8 in. | C N/A .312 in. | D N/A .310 in. | $25.55 |
| MSP-360SS | N/A Extended Nose, Hex Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A .5 lbs. | End Pressure Full N/A 1.25 lbs. | A N/A 6-32 | B N/A 7/16 in. | C N/A .062 in. | D N/A .046 in. | $14.10 |
| MSP-361SS | N/A Extended Nose, Hex Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 1/2 in. | C N/A .093 in. | D N/A .070 in. | $15.40 |
1 2