CAD (0)
▾
- Steel bodies, black oxide finish.
- Available in hardened steel nose, or white Delrin® nose.
- Spring pressure shown in nektons (N).
Unit of Measure
Product Type |
N/A Spring Plungers |
Nose Material |
N/A Delrin |
Body Material |
N/A Steel |
Finish |
N/A Black oxide |
Initial Pressure |
N/A 15 N |
Final Pressure |
N/A 55 N |
A |
N/A M12 |
B |
N/A 28 mm |
C |
N/A 4 mm |
D |
N/A 6 mm |
Hex |
N/A 4.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
