Menu
CAD (0)
  • Cart is empty
  • Steel bodies, black oxide finish.
  • Available in hardened steel nose, or white Delrin® nose.
  • Spring pressure shown in nektons (N).
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Nose Material

Initial Pressure

Final Pressure

A

B

C

D

Hex

List Price

N/A Spring Plungers N/A Hardened Steel N/A 2 N N/A 4 N N/A M3 x .5 N/A 12 mm N/A 1 mm N/A 1 mm N/A .7 mm $14.55
N/A Spring Plungers N/A Steel N/A 5 N N/A 15 N N/A M4 N/A 15 mm N/A 1.5 mm N/A 1.5 mm N/A 1.3 mm $10.35
N/A Spring Plungers N/A Steel N/A 7 N N/A 20 N N/A M5 N/A 18 mm N/A 2.3 mm N/A 2.4 mm N/A 1.5 mm $9.90
N/A Spring Plungers N/A Steel N/A 7 N N/A 20 N N/A M6 N/A 20 mm N/A 2.50 mm N/A 2.7 mm N/A 2.0 mm $9.90
N/A Spring Plungers N/A Steel N/A 9 N N/A 35 N N/A M8 N/A 22 mm N/A 3 mm N/A 3.5 mm N/A 2.5 mm $11.65
N/A Spring Plungers N/A Steel N/A 9 N N/A 35 N N/A M10 N/A 22 mm N/A 3 mm N/A 4 mm N/A 3.0 mm $13.50
N/A Spring Plungers N/A Steel N/A 15 N N/A 55 N N/A M12 N/A 28 mm N/A 4 mm N/A 6 mm N/A 4.0 mm $17.75
N/A Spring Plungers N/A Steel N/A 45 N N/A 100 N N/A M16 N/A 32 mm N/A 5 mm N/A 7.5 mm N/A 5.0 mm $23.60
N/A Spring Plungers N/A Steel N/A 70 N N/A 140 N N/A M20 N/A 40 mm N/A 7 mm N/A 10 mm N/A 6.0 mm $39.30
N/A Spring Plungers N/A Steel N/A 80 N N/A 180 N N/A M24 N/A 52 mm N/A 10 mm N/A 12 mm N/A 8.0 mm $51.30
N/A Spring Plungers N/A Delrin N/A 5 N N/A 15 N N/A M4 N/A 15 mm N/A 1.5 mm N/A 1.5 mm N/A 1.3 mm $11.85
N/A Spring Plungers N/A Delrin N/A 7 N N/A 20 N N/A M5 N/A 18 mm N/A 2.3 mm N/A 2.4 mm N/A 1.5 mm $11.10
N/A Spring Plungers N/A Delrin N/A 7 N N/A 20 N N/A M6 N/A 20 mm N/A 2.50 mm N/A 2.7 mm N/A 2.0 mm $11.30
N/A Spring Plungers N/A Delrin N/A 9 N N/A 35 N N/A M8 N/A 22 mm N/A 3 mm N/A 3.5 mm N/A 2.5 mm $11.45
N/A Spring Plungers N/A Delrin N/A 9 N N/A 35 N N/A M10 N/A 22 mm N/A 3 mm N/A 4 mm N/A 3.0 mm $16.15
N/A Spring Plungers N/A Delrin N/A 15 N N/A 55 N N/A M12 N/A 28 mm N/A 4 mm N/A 6 mm N/A 4.0 mm $18.85
N/A Spring Plungers N/A Delrin N/A 45 N N/A 100 N N/A M16 N/A 32 mm N/A 5 mm N/A 7.5 mm N/A 5.0 mm $25.35
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top