CAD (0)
▾
- Tolerance “A” +.001 +.002
- Steel bodies made from C12L14 with black oxide finish
- Stainless steel bodies made from 303 stainless steel
- Nose material listed above each grid
Unit of Measure
Product Type |
N/A Spring Plunger |
Pressure Type |
N/A Heavy |
Body Material |
N/A C12L14 Steel |
Nose Material |
N/A Heat Treated Steel Stainless Steel |
End Pressure Start |
N/A 1.0 lbs. |
End Pressure Full |
N/A 2.0 lbs. |
A |
N/A .125 in. |
B |
N/A .284 in. |
C |
N/A .062 in. |
D |
N/A .070 in. |
Tolerance for A |
N/A +.001 in.+.002 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
