CAD (0)
▾
Press-Thru Spring Plunger
Spring Plungers
- Tolerance “A” +.001 +.002
- Steel bodies made from C12L14 with black oxide finish
- Stainless steel bodies made from 303 stainless steel
- Nose material listed above each grid
Item # |
Item Name |
Body Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-401 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 2.0 lbs. | A N/A .125 in. | B N/A .284 in. | C N/A .062 in. | D N/A .070 in. | $7.80 |
| MSP-407 | N/A Spring Plungers | Body Material N/A Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .078 in. | D N/A .093 in. | $7.80 |
| MSP-402 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.5 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .094 in. | D N/A .121 in. | $7.80 |
| MSP-403 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 6.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .125 in. | D N/A .168 in. | $7.95 |
| MSP-404 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 10.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .151 in. | D N/A .186 in. | $8.15 |
| MSP-405 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 5.0 lbs. | End Pressure Full N/A 14.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .187 in. | D N/A .234 in. | $8.30 |
| MSP-406 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 8.0 lbs. | End Pressure Full N/A 18.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .250 in. | D N/A .332 in. | $9.10 |
| MSP-401SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 2.0 lbs. | A N/A .125 in. | B N/A .284 in. | C N/A .062 in. | D N/A .070 in. | $12.05 |
| MSP-407SS | N/A Spring Plungers | Body Material N/A Stainless Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .078 in. | D N/A .093 in. | $12.05 |
| MSP-402SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.5 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .094 in. | D N/A .121 in. | $12.05 |
| MSP-403SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 6.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .125 in. | D N/A .168 in. | $12.15 |
| MSP-404SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 10.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .151 in. | D N/A .186 in. | $12.35 |
| MSP-405SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 5.0 lbs. | End Pressure Full N/A 14.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .187 in. | D N/A .234 in. | $12.85 |
| MSP-406SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 8.0 lbs. | End Pressure Full N/A 18.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .250 in. | D N/A .332 in. | $14.15 |
| MSP-408 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 2.0 lbs. | A N/A .125 in. | B N/A .284 in. | C N/A .062 in. | D N/A .070 in. | $7.80 |
| MSP-414 | N/A Spring Plungers | Body Material N/A Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .078 in. | D N/A .093 in. | $7.80 |
| MSP-409 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.5 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .094 in. | D N/A .121 in. | $7.80 |
| MSP-410 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 6.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .125 in. | D N/A .168 in. | $7.95 |
| MSP-411 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 10.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .151 in. | D N/A .186 in. | $8.20 |
| MSP-412 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 5.0 lbs. | End Pressure Full N/A 14.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .187 in. | D N/A .234 in. | $8.30 |
| MSP-413 | N/A Spring Plungers | Body Material N/A C12L14 Steel | End Pressure Start N/A 8.0 lbs. | End Pressure Full N/A 18.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .250 in. | D N/A .332 in. | $9.10 |
| MSP-408SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 2.0 lbs. | A N/A .125 in. | B N/A .284 in. | C N/A .062 in. | D N/A .070 in. | $12.05 |
| MSP-414SS | N/A Spring Plungers | Body Material N/A Stainless Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .078 in. | D N/A .093 in. | $12.05 |
| MSP-409SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.5 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .094 in. | D N/A .121 in. | $12.05 |
| MSP-410SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 6.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .125 in. | D N/A .168 in. | $12.15 |